MAX1910

PRODUCTION

1.5x/2x High-Efficiency White LED Charge Pumps

Part Models
2
1ku List Price
Starting From $1.45

Part Details

  • High-Efficiency 1.5x/2x Charge Pumps
  • Low Input Ripple with 750kHz Operation
  • 200mV Current-Sense Threshold Reduces Power Loss
  • Current- or Voltage-Regulated Charge Pump
  • Up to 120mA Output Current
  • No Inductors Required
  • Small Ceramic Capacitors
  • Regulated ±5% LED Current
  • Load Disconnected in Shutdown
  • 1µA Shutdown Current
  • Small 10-Pin µMAX Package
MAX1910
1.5x/2x High-Efficiency White LED Charge Pumps
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX1910EVKIT

Evaluation Kit for the MAX1910, MAX1912

Features and Benefits

  • Current-Regulated Charge Pump
  • 60mA Output Current
  • No Inductor Required
  • 750kHz Operation Minimizes Input Ripple
  • Uses Small Ceramic Capacitors
  • Load Disconnected in Shutdown
  • 1µA Shutdown Current
  • Small 10-Pin µMAX® Package
  • Fully Assembled and Tested

Product Details

The MAX1910 evaluation kit (EV kit) is a fully assembled and tested circuit board containing a complete circuit driving four parallel white LEDs. The circuit operates from a 2.7V to 5.3V input supply. A MAX1910 comes installed on the board, but the EV kit can also be used to evaluate the MAX1912.

Applications

  • Backup Battery Boost Converters
  • Cell Phones
  • Digital Still Cameras
  • MP3 Players
  • PDAs
  • White LED Backlighting

MAX1910EVKIT
Evaluation Kit for the MAX1910, MAX1912

Latest Discussions

No discussions on MAX1910 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed