Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Supports Maxim’s Battery-Management UART Protocol
- SPI Interface Up to 4MHz
- Supports ASIL Requirements
- Windows XP®-, Windows Vista®-, Windows® 7-, and Windows 10-Compatible Software
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX17841B evaluation kit (EV kit) demonstrates the capabilities of the MAX17841B automotive SPI communication interface (ASCI) IC, in conjunction with a Maxim high-voltage data-acquisition system (MHVDAS). The MAX17841B allows the connection of multiple high-voltage data-acquisition IC EV kits, supporting up to a 32-device (max) daisy-chain configuration.
Applications
- Battery Management Systems (BMS)
- Electric and Hybrid Vehicles (EV/HEV)
- Energy Storage Systems (ESS)
Applicable Parts
Documentation & Resources
-
MAX17841EVMINIQU: Evaluation Kit for the MAX17841B Data Sheet (Rev. 0)3/10/2020PDF507K