MAX14886

Dual DisplayPort Graphics Multiplexer with HDMI Level Shifter

High-Speed DisplayPort Graphics Switch Enables Seamless Integration into Dual Graphics Systems

Part Details

  • Single +3.3V Supply
  • Meets HDMI v.1.4 Eye Mask Up to 2.25Gbps
  • Meets VESA DisplayPort Interoperability Guideline v.1.1a (Requires External DDC Logic)
  • Low-Power Shutdown Mode
    • Active High or Active Low
  • Output Level Adjust (ADJ) for Output Back-Termination Without Amplitude Loss
  • Seamless Integration into Dual-Graphics Systems with External HDMI Connector
    • DC-Coupled HDMI Outputs Mate Directly to HDMI Connector
    • AC- or DC-Coupled TMDS-Formatted Inputs
MAX14886
Dual DisplayPort Graphics Multiplexer with HDMI Level Shifter
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Display Port (DP) Analog Switches 1
MAX14998 PRODUCTION Two-Lane and Four-Lane DisplayPort Passive Switches with Separate AUX/HPD Control
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX14886 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed