Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- IO-Link-Compliant Device Transceiver
- IO and SPI™ Interface Terminals
- Windows XP-, Windows Vista-, and Windows 7-Compatible Software
- USB-PC Connection (Cable Included)
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX14820 evaluation kit (EV kit) consists of a MAX14820 evaluation board and software. The EV kit is a fully assembled and tested circuit board that evaluates the MAX14820 and MAX14821 IO-Link® device transceivers.
The EV kit includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a graphical user interface (GUI) for exercising the features of the two devices. The EV kit is connected to a PC through a USB A-to-B cable.
Applications
- Industrial Sensors and Actuators
- IO-Link Actuators
- IO-Link Sensors