Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- RoHS Compliant
- Proven PCB Layout
- Full Assembled and Tested
- I2C Serial Interface
Product Details
The MAX14748 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX14748 USB Type-C charger. Refer to the MAX14748 IC data sheet for detailed information regarding the operation and features of the devices.
For additional information, please refer to the MAX14748 user guide.
Applications
- Digital Imaging (DSC, DVC)
- Handheld Barcode Readers
- Wireless Speakers
Applicable Parts
Documentation & Resources
-
MAX14748EVKIT: Evaluation Kit for the MAX14748 Data Sheet (Rev. 1)6/18/2019PDF814K
-
MAX14748 Gerber Files5/5/2023ZIP7M