Overview

Features and Benefits

  • 40MHz SPI Interface
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • Time Domain and FFT Plotting in the EV Kit Software
  • Collects Up to 4 Mega Samples for Each of the 4 Channels
  • USB-PC Connection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX11043ATL evaluation kit (EV kit) provides a proven design to evaluate the MAX11043 4-channel, 16-bit, simultaneous-sampling ADCs. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC.
The EV kit is installed with a MAX11043ATL+ in a 40-pin TQFN package with an exposed pad.

Applications

  • Automotive Radar Systems
  • Data Acquisition Systems
  • Industrial Controls
  • Power-Grid Monitoring

Applicable Parts