LM4040

PRODUCTION

Improved Precision Micropower Shunt Voltage Reference with Multiple Reverse Breakdown Voltages

Part Models
149
1ku List Price
Starting From $0.36

Part Details

  • Ultra-Small 3-Pin SC70 Package
  • 0.1% (max) Initial Accuracy
  • 100ppm/°C (max) Temperature Coefficient Guaranteed over -40°C to +125°C Temperature Range
  • Wide Operating Current Range: 60µA to 15mA
  • Low 28µVRMS Output Noise (10Hz to 10kHz)
  • 2.048V, 2.500V, 3.000V, 3.3V, 4.096V, and 5.000V Fixed Reverse Breakdown Voltages
  • No Output Capacitors Required
  • Tolerates Capacitive Loads
  • AEC-Q100 Qualified - Refer to Ordering Information table for /V parts
LM4040
Improved Precision Micropower Shunt Voltage Reference with Multiple Reverse Breakdown Voltages
Ask a Question

Documentation

Learn More

Latest Discussions

No discussions on LM4040 yet. Have something to say?

Start a Discussion on EngineerZone®