DS32C35

Accurate I²C RTC with Integrated TCXO/Crystal/FRAM

Nonvolatile Memory Has No Backup Supply and No Write Cycle Limits

Part Details

  • Integrated 32.768kHz Crystal
  • Fast (400kHz) I²C Interface
  • RTC Counts Seconds, Minutes, Hours, Day, Date, Month, and Year with Leap Year Compensation Valid Up to 2100
  • RTC Accuracy ±2ppm from 0°C to +40°C
  • RTC Accuracy ±3.5ppm from -40°C to 0°C and +40°C to +85°C
  • Nonvolatile Memory with 10 Years of Guaranteed Backup Time and Write Protection
  • Two Available Densities of Nonvolatile Memory
    • 2048 Bytes (DS32B35)
    • 8192 Bytes (DS32C35)
  • No Cycle Limitations on Memory
  • Power-Switching Circuit Selects Between Main Power and Battery Backup for the RTC
  • Programmable Square Wave with Frequency of 32.768kHz, 8.192kHz, 4.096kHz, or 1Hz
  • Two Time-of-Day Alarms
  • Reset Output/Pushbutton Reset (Debounced) Input
  • Programmable Output Provides Interrupt or Square Wave
  • Calibrated 32.768kHz Open-Drain Output
  • Temp Sensor with ±3°C Accuracy
  • 3.3V Operating Voltage
  • Commercial and Industrial Temperature Ranges
  • 300-mil, 20-Pin SO Package
DS32C35
Accurate I²C RTC with Integrated TCXO/Crystal/FRAM
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
Hardware Ecosystem

Parts Product Life Cycle Description
Serial Address RTCs 1
DS3231 PRODUCTION Extremely Accurate I²C-Integrated RTC/TCXO/Crystal
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS32C35 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed