Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Driver Support for Windows 8 and Windows 7
- Fully Compliant with USB Specification v2.0
- USB Powered with No External Power Supply Required
- On-Board DS7505 Digital Thermometer I2C Slave Peripheral
- Extended I2C Peripheral Module Connector for Rapid Prototyping of I2C Slaves
- Proven PCB Layout
Product Details
The DS28E17 evaluation system (EV system) provides the special hardware and software system to exercise the features of the DS28E17 1-Wire®-to-I2C master bridge IC. The EV system consists of a DS28E17 EV kit board and a DS9481P-300# USB-to-1-Wire adapter for PC connectivity. The EV kit is compatible with Windows® operating systems.
Applications
- Accessory Identification and Control
- ADCs/DACs
- Display Controllers
- I²C Sensors
Applicable Parts
Documentation & Resources
-
DS28E17K: Evaluation System for DS28E17 Data Sheet (Rev. 0)7/31/2015PDF2M
-
DS28E17K Gerber Files5/5/2023ZIP56K