78M6612

Single-Phase, Dual-Outlet Power and Energy Measurement IC

Industry's First and Only Embedded AC Metering Solution for the Home and Enterprise

Part Details

  • Measures Each Outlet of a Duplex Receptacle with a Single IC
  • Provides Complete Energy Measurement and Communication Protocol Capability in a Single IC
  • Intelligent Switch Control Capability
  • < 0.5% Wh Accuracy Over 2000:1 Current Range and Over Temperature
  • Exceeds IEC 62053/ANSIC12.20 Standards
  • Voltage Reference < 40ppm/°C
  • Four Sensor Inputs — VDD Referenced
  • Low Jitter Wh and VARh Pulse Test Outputs (10kHz max)
  • Pulse Count for Pulse Outputs
  • Line Frequency Count for RTC
  • Digital Temperature Compensation
  • Sag Detection for Phase A and B
  • Independent 32-Bit Compute Engine
  • 46Hz–64Hz Line Frequency Range with Same Calibration
  • Phase Compensation (±7°)
  • Battery Backup for RTC and Battery Monitor
  • Three Battery Modes with Wake-Up Timer:
    • Brownout Mode (48µA)
    • LCD Mode (5.7µA)
    • Sleep Mode (2.9µA)
  • Energy Display on Main Power Failure
  • Wake-Up Timer
  • 22-Bit Delta-Sigma ADC
  • 8-Bit MPU (80515), 1 Clock Cycle per Instruction with Integrated ICE for MPU Debug
  • RTC with Temperature Compensation
  • Auto-Calibration
  • Hardware watchdog Timer, Power-Fail Monitor
  • LCD Driver (Up to 152 Pixels)
  • Up to 18 General-Purpose I/O Pins
  • 32kHz Time Base
  • 32KB Flash with Security
  • 2KB MPU XRAM
  • Two UARTs
  • Digital I/O Pins Compatible with 5V Inputs
  • 64-Pin LQFP or 68-Pin QFN Package
  • RoHS-Compliant (6/6) Lead(Pb)-Free Packages
  • Complete Application Firmware Available
78M6612
Single-Phase, Dual-Outlet Power and Energy Measurement IC
Ask a Question

Documentation

Learn More

Evaluation Kits

80515-FPBM-TFP2

TFP2 Flash Programmer Demo Board

Features and Benefits

  • Model TFP2 Flash Programmer
  • 5V DC/1000mA Universal Wall Transformer with 2.5mm Plug
  • Serial Cable, DB9, Male/Female, Straight Cable, 2m Length
  • ATE Cable Housing and Crimp Pins
  • Target-LS Cable Housing and Crimp Pins
  • CHKSUM.EXE Utility Diskette
  • Model TFP2 User Manual
  • TFP2 Quick Start Guide

Product Details

The TSC flash programmer model TFP2 provides a stand-alone flash memory programming tool for Teridian's embedded controllers. The TFP2 facilitates flash programming in a manufacturing production environment requiring minimum ancillary equipment. Once the TFP2 has been initialized with the target's program code, the target's flash memory can be programmed either manually through operator pushbutton, or controlled by a factory automation computer (ATE).

Applications

  • Audio/Video
  • Conditional Access and Payment Slots in Digital STB, PVR and Integrated DTVs
  • Payphones
  • POS Terminals
  • SIM Readers in Wireless Devices (WiMAX, GSM, GPRS)
  • Vending and Ticketing Machines

78M6612-DB-OMU-RF

78M6612 Outlet Measurement Unit Model OMU1-S-RF Demo Kit

Features and Benefits

Demo Kit Includes:
  • OMU1-S-RF module
  • USB A/B cable
  • USB-OPTO Daughter Board
  • UART-ISO Daughter Board
  • CD with Software and Documentation

Product Details

The Teridian Outlet Measurement Unit, Model OMU1-S-RF, is a low-cost power monitor utilizing the Teridian 78M6612 SOC. The Teridian 78M6612 monitors the AC line voltages and load current, and controls switching of an internal load relay. The embedded firmware calculates the RMS line voltage and RMS load current, watts, VA, VAR and power factor. The real time data is transmitted to a PC for display in a Windows® based Graphical User Interface (GUI). The 78M6612's UART interface is used as the communications link to a customer supplied RF module for the OMU1-S-RF.

The OMU1-S-RF evaluation kit is intended to be used for development and integration of a separate communications interface. Included with the OMU1-S-RF is a pair of isolated daughter boards and a Windows based Graphical User Interface (GUI) for simplified access to the following measurement data and controls:

  • Power, current, voltage and power factor indicator dials
  • Adjustable display scales
  • Minimum and peak parameter tracking
  • Selectable strip chart display format
  • Narrow-band versus Wide-band measurement
  • Selectable sample size averaging
  • Accumulated energy usage and expense tracking
  • Line frequency
  • Alarm indicators
  • Programmable Alarm thresholds
  • Internal load relay (16A) control
  • Data log to file
Alternatively, the user can directly query the device with the command set using HyperTerminal and the provided 6612_OMU_S2_URT_V1_13 Firmware Description Document.

Applications

  • Communication Power Supplies
  • Computer Power Supplies
  • Consumer White Goods
  • Home and Commercial Automation

78M6612-DB-OMU-USB

Outlet Measurement Unit Model OMU1-S-WW Demo Kit

Features and Benefits

Demo Kit Includes:
  • OMU1-S-WW module
  • USB Cable Assembly USB A-B 28/24 1.8M (Tyco/Amp 1487588-3)
  • CD with OMU Software and Documentation

Product Details

The Outlet Measurement Unit Model OMU1-S-WW (OMU1) is a low-cost power monitor employing the Teridian 78M6612 SOC, a single-phase power and energy measurement IC supporting up to two outlets. The 78M6612 IC monitors the AC line voltages and load current. The embedded demo firmware calculates the RMS line voltage and RMS load current, Watts, VA, VAR and power factor for a single outlet. Access to real-time data in the 78M6612 is available via a serial interface to a PC using a Command Line Interface (CLI). A USB interface on the OMU1-S-WW provides the serial connection and DC power to the 78M6612.

Included with the OMU1-S-WW is a Windows® based Graphical User Interface (GUI) for simplified access to the following measurement data and controls:

  • Power, current, voltage and power factor indicator dials
  • Adjustable display scales
  • Minimum and peak parameter tracking
  • Selectable strip chart display format
  • Narrow-band versus wide-band measurement
  • Selectable sample size averaging
  • Accumulated energy usage and expense tracking
  • Line frequency
  • Alarm indicators
  • Programmable alarm thresholds
  • Data log to file
Alternatively, the user can directly query the device with the command set using HyperTerminal and the provided 6612_OMU_S2_URT_V1_13 Firmware Description Document.

Applications

  • Communication Power Supplies
  • Computer Power Supplies
  • Consumer White Goods
  • Home and Commercial Automation

80515-FPBM-TFP2
TFP2 Flash Programmer Demo Board
78M6612-DB-OMU-RF
78M6612 Outlet Measurement Unit Model OMU1-S-RF Demo Kit
78M6612-DB-OMU-USB
Outlet Measurement Unit Model OMU1-S-WW Demo Kit

Latest Discussions

No discussions on 78M6612 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed