Overview

Product Details

Demonstration circuit 2025A features the LTC2668, 16-channel 16-Bit/12-Bit ±10V VOUT SoftSpan DACs with 10ppm/°C max reference in a 6mm × 6mm QFN package. This device features per-channel SoftSpan configuration with five output ranges: 0V to 5V, 0V to 10V, ±2.5V, ±5V, and ±10V. A toggle feature allows any or all DACs to switch between two programmed codes via a single SPI command or by the TGP input pin. The versatile SPI interface can operate on any logic level between 1.71V and 5.5V, for easy interface to lower voltage microcontrollers or FPGAs.


 

Applicable Parts

Documentation & Resources

Software

Evaluation Software

ACE Software

EXE
157 MB
ACE Installer Software 1.30.3323.1470 [Jan 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.

Related Hardware (2)

Controller Boards

Reference Designs