banner background image

物流和零售自动化

Most of today’s warehouse and distribution centers operate at only 80% to 85% efficiency. Logistics automation can help reduce and resolve issues like missorted products, which currently must cycle back through the system to be categorized correctly. Machine vision, data capture scanning, asset tracking, and object dimensioning enabled by Analog Devices’ solutions deliver real-time data that enables new efficiencies in logistics automation. Secure, safe authentication of edge node devices will also prove essential.

探索应用领域 物流和零售自动化

  • 自动识别和数据采集(AIDC) right arrow
  • Point of Sale (POS) Systems right arrow
自动识别和数据采集(AIDC)

自动识别和数据采集(AIDC)

Technology that enables the development of robust, handheld data-capture devices enabling unparalleled levels of automation.

image
Point of Sale (POS) Systems

Point of Sale (POS) Systems

Technology that provides the hardware and software security features to enable certifications, leveraging a portfolio of secure MCU products that can support NFC, QR, and PINpad payment functions.

image
自动识别和数据采集(AIDC)
Arrow image
image
自动识别和数据采集(AIDC)

Technology that enables the development of robust, handheld data-capture devices enabling unparalleled levels of automation.

Real-Time Inventory Tracking

We provide industry-leading technologies such as 3D depth sensing, high g accelerometers, secure and safe fast battery chargers, and USB power delivery devices to enable fast, secure data collection and management in support of retail and logistics automation.

ADI 支持

让我们知道您的需求,我们将与您分享 ADI 知识库中的最佳答案。

button icon

得到帮助