Search

筛查
筛查
网站部分
- 13,725
Analog.com上的搜索结果
相关性
排序
- Resource_types.lvl0:评估文档
- 用户手册This document is an installation and usage guide of the MUXDAC Data Source (MDS). The MDS is a collection of software, firmware, and hardware that provide the digital stimulus to Maxim's RF DACs that employ parallel, multiplexed LVDS data interfaces. The tool supports the MAX19692/MAX19693, MAX5879, and MAX5882 evaluation kits.
- 用户手册Teridian's 78P2351 and 78P2352 are second-generation line interface unit (LIU) ICs for OC-3, STS-3, STM-1, or EF telecom interfaces. This document provides recommendations that can help alleviate unwanted noise due to suboptimal board layout around the LIU. It also provides general guidelines for meeting the stringent return loss and code matrix insertion (CMI) transmit-pulse shape requirements, both of which are largely dependent on PCB design and layout.
- 用户手册本应用笔记详细介绍怎样使用MAX9257/MAX9258串行器/解串器(SerDes)在伪随机位序列模式(PRBS)下的内部误码率测试(BERT)功能。SerDes芯片组的这一集成特性支持链路的全功能快速验证,它不需要系统工程 …
- 用户手册当操作系统或应用程序需要检测多个按键同时按下时(例如Ctrl-Alt-Del和游戏控制),通常需要扩展手机芯片组的按键控制功能。MAX7359是一款理想的扩展按键开关的控制器,可用于构建PDA和 …
- 用户手册为了获得成功的硬件设计,在选择串行器/解串器(SerDes)元件之前最好针对具体的应用进行评估。本应用笔记提供的设计指南有助于快速配置MAX9257/MAX9258评估板的I²C模式,逐步显示图形用户界 …