Search

筛查
筛查
网站部分
- 14
Analog.com上的搜索结果
相关性
排序
- Site_section:媒体中心展会新闻咨询资源库资源库
- Product_categories.lvl0:Power Management
- Technology_solutions.lvl0:Power Solutions
- Evaluation Design FileThe EVAL-AD4050-ARDZ design file package includes the eval board schematics, BOM, design layout, Gerber files and more.
ZIP
- Evaluation Board & KitThe EVAL-AD4050-ARDZ and EVAL-AD4052-ARDZ evaluation boards enable quick and easy evaluation of the performance and features of the AD4050 or the AD4052, respectively. The AD4050 and AD4052 are compact, low power, 12-bit or 16-bit (respectively) Easy Drive successive approximation register (SAR) analog-to-digital converters (ADCs). The primary controller board for the EVAL-AD4050-ARDZ/EVALAD4052- ARDZ is the SDP-K1. The EVAL-AD4050-ARDZ/EVALAD4052- ARDZ conform to …
- Evaluation Board & KitThe EVAL-AD4050-ARDZ and EVAL-AD4052-ARDZ evaluation boards enable quick and easy evaluation of the performance and features of the AD4050 or the AD4052, respectively. The AD4050 and AD4052 are compact, low power, 12-bit or 16-bit (respectively) Easy Drive successive approximation register (SAR) analog-to-digital converters (ADCs). The primary controller board for the EVAL-AD4050-ARDZ/EVALAD4052- ARDZ is the SDP-K1. The EVAL-AD4050-ARDZ/EVALAD4052- ARDZ conform to …
- User GuideThe EVAL-AD4052-ARDZ enables quick and easy evaluation of the performance and features of the AD4052. The AD4052 is a compact, low power, 16-bit Easy Drive successive approximation register (SAR) analog-to-digital converter (ADC).
- Evaluation Board & KitThe EVAL-AD4080-FMCZ is designed to demonstrate the performance of the AD4080 analog‐to‐digital converter (ADC) and provide access to a limited set of features from the chip in the ACE Software environment. The EVAL-AD4080-FMCZ evaluation kit supports the following AD4080 features: Low voltage digital signaling (LVDS) data output interface. ADC configuration via serial peripheral interface (SPI). Internal or external generation of 1.1 V regulated supply rails. Sampling rate capability …
- Evaluation Board & KitThe EVAL-AD4030-24FMCZ evaluation board enables quick and easy evaluation of the AD4030 family of 24-bit precision successive approximation register (SAR) analog-to-digital converters (ADCs). The AD4030-24 is a low power, 24-bit precision SAR ADC that supports up to 2 MSPS. The evaluation board demonstrates the performance of the AD4030-24 and provides a configurable analog front end (AFE) for a variety of system applications. The EVAL-AD4030-24FMCZ evaluation …
ZIP
- Evaluation Board & Kit… to 2 MSPS (1.8 MSPS for the AD4020). The evaluation board demonstrates the performance of the AD4000/AD4001/AD4002/AD4003/AD4020 family of ADCs and provides a simplified interface for a variety of system applications. The EVAL-AD4000FMCZ/EVAL-AD4001FMCZ/EVAL-AD4002FMCZ/EVAL-AD4003FMCZ/EVAL-AD4020FMCZ evaluation boards, accessible from the EVAL-AD400x-FMCZ product page, are ideal for use with the Analog Devices, Inc., high speed system demonstration platform (SDP-H1). These evaluation …
- Evaluation Design File
ZIP