Search

筛查
筛查
网站部分
- 11
Analog.com上的搜索结果
相关性
排序
- Site_section:媒体中心展会新闻咨询资源库资源库
- Product_categories.lvl0:Clock and Timing
- Resource_types.lvl0:Education
- Evaluation Board & KitThe Analog Devices, Inc., ADA4806-1RJ-EBZ evaluation board is designed to help users evaluate the ADA4806-1 low power, multimode, rail-to-rail amplifier, offered in an 8-lead SOT-23 package. The ADA4806-1RJ-EBZ is a bare board (that is, there are no components soldered to the board) that enables users to quickly prototype a variety of op amp circuits. The ADA4806-1RJ-EBZ is a 2-layer printed circuit board (PCB …
- Evaluation Board & KitThese evaluation boards are designed to help users evaluate the ADA4807-4. The evaluation board is a BARE BOARD. There are no components or amplifiers soldered to the board. These parts must be obtained separately from the table below or on the product page. Free samples may also be requested. The unpopulated board enables users to quickly customize and prototype a variety of op amp circuits, which minimizes risk and reduces time to market. The …
- Evaluation Board & Kit… from high supply voltage and high current output. The ADA4870 is available in a Chip Scale package (LFCSP) featuring an exposed thermal slug that provides high thermal conductivity to the printed circuit board (PCB) and heat sink enabling efficient heat transfer for improved reliability in demanding environments. The ADA4870 operates over the industrial temperature range of −40°C to +85°C. The EVAL-ADA4870EBZ evaluation board provides a platform for quick and easy evaluation of the ADA4870.
- Evaluation Board & KitThe ADA4530-1R-EBZ is an evaluation board for the ADA4530-1 offered in an 8-lead SOIC package. The ADA4530-1R-EBZ is a 4-layer printed circuit board (PCB) designed to minimize leakage currents with its guard ring features for femtoampere input bias current (IB) measurement. The ADA4530-1R-EBZ is available in two default configurations: buffer (ADA4530-1R-EBZ-BUF) and transimpedance (ADA4530-1R-EBZ-TIA). Both boards are populated with the …
- Evaluation Board & KitThe Analog Devices, Inc., amplifier mezzanine card (AMC) analog-to-digital converter (ADC) driver evaluates the performance of amplifiers in 8-lead, single and dual SOIC, 6-lead single SOT23, 8-lead dual MSOP, and 16-lead LFCSP packages. This add on board can be inserted on ADC evaluation boards using its 7-pin header. Figure 1 shows the AMC mounted on an Analog Devices, Inc., ADC evaluation board. The AMC can support any of …
- Evaluation Board & KitThe Analog Devices, Inc., amplifier mezzanine card (AMC) analog-to-digital converter (ADC) driver evaluates the performance of amplifiers in 8-lead, single and dual SOIC, 6-lead single SOT23, 8-lead dual MSOP, and 16-lead LFCSP packages. This add on board can be inserted on ADC evaluation boards using its 7-pin header. Figure 1 shows the AMC mounted on an Analog Devices, Inc., ADC evaluation board. The AMC can support any of …
- Evaluation Board & KitThe EV-AD7768-1FMCZ evaluation kit features the AD7768-1 24-bit, 256 kSPS analog-to-digital converter (ADC). The EVAD7768-1FMCZ board connects to the USB port of the PC via the EVAL-SDP-CH1Z motherboard. By default, power is supplied from the EVAL-SDP-CH1Z supply, which is regulated to 5 V and 3.3 V to supply the AD7768-1 and support components. The EV-AD7768-1FMCZ software fully configures the AD7768 …
- Evaluation Board & KitThe EVAL-AD7768-4FMCZ evaluation kit features the AD7768-4 24-bit, 256 kSPS, analog-to-digital converter (ADC). A 7 V to 9 V external bench top supply is regulated to 5 V and 3.3 V to supply the AD7768-4 and support components. The EVAL-AD7768-4FMCZ board connects to the USB port of the PC via a connection to the EVAL-SDP-CH1Z motherboard. The AD7768-4 evaluation software fully configures …
- Evaluation Board & KitThe EVAL-AD7768FMCZ evaluation kit features the AD7768 24-bit, 256 kSPS, analog-to-digital converter (ADC). A 7 V to 9 V external bench top supply is regulated to 5 V and 3.3 V to supply the AD7768 and support components. The EVAL-AD7768FMCZ board connects to the USB port of the PC via a connection to the EVAL-SDP-CH1Z motherboard. The AD7768 evaluation software fully configures the AD7768 device register functionality …
- Evaluation Board & KitThe EVAL-AD7091R-5SDZ is a fully featured evaluation board designed to allow you to evaluate the features of the AD7091R-5 analog-to-digital converters (ADCs). Control of the evaluation board occurs via the SDP connector (J13). The SDP board (EVAL-SDP-CB1Z) enables control of the evaluation board through the USB port of a PC using the evaluation board software available for download from the product page. On-board components include: the ADA4805 …