Search

筛查
筛查
工具和模型
- 3
- 1
网站部分
- 0
- 0
- 0
- 0
- 386
- 77
- 12
Analog.com上的搜索结果
相关性
排序
- Site_section:资源库资源库媒体中心新闻咨询展会
- Product_categories.lvl0:Analog Functions
- Technology_solutions.lvl0:Power Solutions
- Technical ArticlesMar 29, 2001The use and calculation of the cyclic redundancy checks (CRC) and CRC-16 in the ROM ID of all 1-Wire and iButton devices.
- Design NoteThis user manual explains how to facilitate communication with the MAX1441 proximity and touch sensor while it is in operation.
- Technical ArticlesApr 13, 2015Golfers want wristband wearable devices and convergence with the Internet of Things (IoT). Wearables need analog sensor integration for GPS golf watches.
- Analog DialogueThis article provides an overview of wireless standards and assesses the suitability of BLE, SmartMesh (6LoWPAN over IEEE 802.15.4e), and Thread/Zigbee (IEEE 802.15.4) for use in industrial harsh RF environments.
- Analog DialogueThe AD9361 and AD9371 RadioVerse™ wideband transceiver families both offer an unparalleled level of integration as well as a plethora of features and many user-selectable options. The articlel describes the two family differences in several key areas and power consumption.
- Technical ArticlesMay 3, 2024This article discusses battery management controller solutions and their effectiveness in both the development and deployment of ESS.
- Analog DialogueThis article describes the algorithm developed by Analog Devices for the Open Compute Project (OCP) Open Rack V3 (ORV3) battery backup unit (BBU) for the battery management system (BMS).
PDF
- Design NoteI²C bus and the SMBus are popular 2-wire buses that are essentially compatible with each other. Learn more about the interchangeability and differences between SMB and I2C.
- Design NoteThis application note describes how to add battery detection functionality to the DS1312, DS1314, and DS1321 nonvolatile controller devices.