Search

筛查
筛查
网站部分
- 66
Analog.com上的搜索结果
相关性
排序
- Product_categories.lvl0:模数转换器
- Resource_types.lvl0:应用笔记
- 应用笔记简介 一直以来,ADI贯彻以客户为中心、以技术为先导的方针,致力于满足不同终端应用需求,提供完整、完善的信号链解决方案。精密信号链开发部门的核心职能之一是推动平台化战略 …
- 应用笔记The circuit, shown in Figure 1, is a flexible sensor signal conditioning block, with low noise, relatively high gain, and the ability to dynamically change the gain in response to input level changes without affecting performance, while still maintaining a wide dynamic range.
- 应用笔记This application note describes the differences between the two synchronization modes and when and how to use the multichip synchronization function in the AD9122, AD9125 and AD9148.
- 应用笔记Some main components parameters and their effect on High-Performance Multichannel, Simultaneous-Sampling Data Acquisition System are discussed including ADC intrinsic Resolution, Noise and Accuracy; Input Buffer Amplifiers and Reference characteristics; Power supply ripple and noise effects; Components placement and PCB layout
PDF
122 kB
- 应用笔记Circuit Function and Benefits High-side current monitors are likely to encounter overvoltage conditions from transients or when the monitoring circuits are connected, disconnected, or powered down. This circuit, shown in Figure 1, uses the overvoltage protected ADA4096-2 op amp connected as a difference amplifier to monitor the high-side current. The ADA4096-2 has input overvoltage protection, without phase reversal or latch-up, for voltages of 32 V higher than and lower than …
- 应用笔记The technique shown in this application note ensures the proper common-mode voltage level at the input to the differential drive amplifier by controlling the input common-mode level using two level shifting resistors.
- 应用笔记本应用笔记旨在就引脚架构芯片级封装(LFCSP)的使用提供一些设计和制造指导。LFCSP符合JEDEC MO220和MO229外形要求。