Search

筛查
筛查
工具和模型
- 1
网站部分
- 258
- 0
- 0
- 0
- 120
- 30
- 5
Analog.com上的搜索结果
相关性
排序
- Site_section:资源库资源库媒体中心新闻咨询展会
- Product_categories.lvl0:光通信和光学传感
- 技术文章Feb 27, 2003This discussion examines the design considerations, tradeoffs and a technique used to produce an equalization solution. The design technique suggests an alternative to developing complex models of the environment.
- 应用笔记The data presented in this design note is a brief survey of the MAX3800's performance with a few different cables and a sample of common FR4 board material. The MAX3800 is a 3.2Gbps Cable Driver and Adaptive Equalizer.
- 技术文章Jan 17, 2003An investigation into the signal integrity (system jitter/max data rate) of serial links for various cable lengths using a LVDS serializer/deserializer combination.
- 技术文章Mar 3, 2010Article analyzes jitter issues in a SerDes or the PHY layer of a device. Jitter is defined, then article explains how to find its causes and eliminate some of its effects A simple procedure shows how to characterize jitter in high-speed serial data links at 1Gbps and higher.
- 设计笔记Due to its low random and deterministic jitter, as well as the small channel-to-channel skew, the MAX3840is ideal to support serial data line and system diagnostic loopback in SDH/SONET line termination applications.
- 技术文章Mar 6, 2003An application note describing bit error rate and the various types of random and deterministic jitter, including cycle-to-cycle (adjacent cycle), duty cycle distortion (pulse width distortion/pulse skew) and data dependant (Pattern) jitter.
- 技术文章Nov 28, 2001This application note explores the performance of the MAX3980 XAUI Equalizer in compensating backplane interconnects that operate at 3.125Gbps.
- 技术文章May 22, 2006The use of integrated circuits for equalization of cable loss has enabled a major reduction in the cost of interconnects for communication systems. For optimum performance such systems must minimize radiated emissions from the cables and connectors.
- 设计笔记This design note discusses how to disable the channel assignment feature for those applications where the user wants to perform the channel assignment downstream or for non-SDH/SONET applications using the MAX3831.
- 技术文章Sep 12, 2003This discussion summarizes popular transmission line compensation techniques and presents a solution to compensate cable losses in