Search

“tool” 的搜索结果
筛查
筛查
工具和模型
- 1
网站部分
- 44
- 6
- 2
Analog.com上的搜索结果
相关性
排序
- Product_categories.lvl0:光通信和光学传感
- 视频Nov 11, 20154:02This video walks you through the Photodiode Wizard design tool. The tool is used to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library, or enter custom photodiode specifications.
- Mikroe is a fast-growing company that produces entire development toolchains for all major microcontroller architectures. Through our commitment to excellent, reliable and fully equipped hardware and software products, we aim at helping fellow engineers get the job done quickly.
- 视频Apr 24, 201911:39This presentation provides a brief description of various solutions and reference designs which can be re-used in final designs, as well as how new innovated tools and open source software can help find and resolve design issues.
- 视频Nov 4, 20211:34Combining the proper tools, purpose-developed knowledge bases, and customizable solutions, ADI’s precision technology signal chains enable easy adaptation. Each signal chain allows for simple tailoring to suit each unique application need.
- Annapolis Micro Systems designs, manufactures, and programs high-performance COTS and Modified COTS FPGA-based Boards and Systems for challenging data acquisition, digital signal processing, and data storage applications. Annapolis operates an entire WILDSTAR™ EcoSystem of products, including FPGA Boards, Systems, Storage Boards, Chassis and Backplanes, and Programming Tools. Rugged Annapolis hardware and software is used in airborne, sea, and land-based deployed environments.
- 视频Oct 4, 20191:31Analog Devices developed a modular, high performance prototyping LIDAR platform giving you the tools to develop a complete LIDAR system.
- 视频Jun 17, 20194:47Analog Devices' solution enables continuous real-time monitoring of any asset at the edge, using sound and vibrations, leveraging AI models designed with the OtoSense visual toolkit.
ZIP
9.72 K
- 技术文章Mar 3, 2010Article analyzes jitter issues in a SerDes or the PHY layer of a device. Jitter is defined, then article explains how to find its causes and eliminate some of its effects A simple procedure shows how to characterize jitter in high-speed serial data links at 1Gbps and higher.
- 技术文章Dec 19, 2008Rail splitting or virtual ground creation. Sets Op Amp sweet spot with precision resistors. Reduces multiplex DC errors. \r\nAn Op Amp sweet spot is the point with the most linear and distortion free qualities. Half way between power and ground.