Search

筛查
筛查
网站部分
- 33
Analog.com上的搜索结果
相关性
排序
- Site_section:媒体中心展会新闻咨询资源库资源库
- Product_categories.lvl0:传感器与MEMS
- Evaluation Board & Kit… TMC24x, TMC26x, or TMC21x0-EVAL for quick testing and setup. All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data. All settings can simply be exported for your own firmware project. More about the TMCL-IDE
- Evaluation Board & KitThe MAX22216-EVAL-KIT (MAX22216EVKIT) includes the MAX22216-EVAL board alongside the Eselsbruecke and Landungsbruecke boards, to be used together with the TMCL-IDE as part of the Analog Devices Inc. Trinamic TMCL ecosystem. The MAX22216-EVAL evaluates the MAX22216 in combination with the TRINAMIC evaluation board system or as a standalone board. It uses the standard schematic and offers several options to test different modes of operation. The MAX22216-EVAL can also be used …
- Evaluation Board & Kit… TMC8462A are accessible with probes on the Eselsbruecke bridge board. All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data. All settings can simply be exported for your own firmware project. More about the TMCL-IDE
- Evaluation Board & KitThe TMCM-1690-CAN-EVAL evaluates of the TMCM-1690 as a standalone board with TMCL-IDE evaluation capabilities. It uses the standard schematic and offers several options to test different modes of operation. The TMCM-1690 is a module for three-phase brushless DC motors and single-phase DC motors up to 10ARMS (14APEAK). It can be configured via a CAN/UART interface option. APPLICATIONS Robotics Laboratory Automation Manufacturing Factory Automation Servo Drives Motorized …
- Evaluation Board & Kit… can be used with or without the Landungsbruecke MCU board. All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data. All settings can simply be exported for your own firmware project. More about the TMCL-IDE
- Evaluation Board & Kit… your own processor platform the MCU board can be disconnected. All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data. All settings can simply be exported for your own firmware project. More about the TMCL-IDE
- Evaluation Board & Kit… can be used with or without the Landungsbruecke MCU board. All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data. All settings can simply be exported for your own firmware project. More about the TMCL-IDE
- Evaluation Board & KitThe TMC8100-EVAL is an evaluation board for the TMC8100 universal encoder bus controller. Connecting the TMC8100-EVAL to the Landungsbruecke PC interface board gives access to the graphical user interface TMCL-IDE and its fast development tools. The TMC8100 acts as a peripheral interface block to deliver the extracted and adjusted encoder position information to the microcontroller or the motion controller over SPI or UART. This is achieved by the programmable high-performance serial …
- Evaluation Board & Kit… motor performs with TMC chips while developing the application's software. If you like to see a step by step guide on driving a linear stage with the TMC4671, please visit the blog post where one of ADI Trinamic's Engineers explains in 3 posts how to set up your linear stage, how to tune the controller using the TMCL-IDE, and how to adapt the firmware to your own project. Visit the blog post
- Evaluation Board & Kit… allows you to explore all functions of the TMC2660-PA. All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data. All settings can simply be exported for your own firmware project. More about the TMCL-IDE