Search

“adc” 的搜索结果
筛查
筛查
网站部分
- 180
- 84
- 35
- 6
Analog.com上的搜索结果
相关性
排序
- Product_categories.lvl0:传感器与MEMS
- 视频Aug 12, 20191:00Analog Devices showcases the ADcmXL3021, a high frequency, ultralow noise vibration sensing module for Industry 4.0 machine health monitoring.
- 技术文章Aug 6, 2015A detailed tutorial on Sigma-Delta analog-to-digital converters and modulators. Learn more about over-sampling, noise shaping, and decimation filters.
- 设计笔记The MAX1464 is a high-performance, multi-channel, Signal Conditioner. The analog input signal is converted to a digital value using the internal 16-bit analog-to-digital converter. To maximize the conversion resolution, offset must be stripped from the input signal and then amplified, without exceeding the linear range of the analog-to-digital converter. This application note describes a procedure and presents a flowchart for performing this task efficiently.\r\n
- 设计笔记Design considerations for using temperature sensor ICs with analog-to-digital converters (ADCs).
- 视频Aug 29, 20222:18AD4696 family is the optimal solution for the next generation of wearables, medical instruments, optical communications modules, or high-density voltage and current monitors with strict requirements on solution size and power consumption.
- 设计笔记Effect of clock tolerance on the performance of Sigma Delta ADCs, and especially the filter notch frequencies. Low bandwidth Sigma Delta applications commonly take advantage of the digital filter to provide 50Hz, 60Hz or Simultaneous 50/60Hz Noise r
- 技术文章Sep 13, 2010Article illustrates the optimal technical interface between sensors and high-resolution multichannel ADCs like the MAX11046, MAX1320, and MAX1308 in industrial multichannel data acquisition systems (DASs).