Search

“adc” 的搜索结果
筛查
筛查
工具和模型
- 1
- 1
网站部分
- 48
- 9
- 1
Analog.com上的搜索结果
相关性
排序
- Resource_types.lvl0:应用笔记
- Evaluation Board & KitADRV9364-Z7020 SDR 1x1 System-On-Module (SOM) is a Software Defined Radio (SDR) that combines the Analog Devices AD9364 integrated RF Agile Transceiver™ with the Xilinx Z7020 Zynq®-7000 All Programmable SoC. ADRV9364-Z7020 offers a wideband single receive and transmit path in the 70 MHz to 6.0 GHz range, making it ideal for prototyping across a broad range of fixed and mobile SDR applications. ADRV9364-Z7020 combines the RF signal …
- Solutions Bulletin & BrochureADI’s commercial-off-the-shelf (COTS) software defined radio (SDR) system on module (SOM) digitizers help customers deploy high performance distributed sensing techniques at the tactical edge…as fast as possible.
PDF
595.11 K
- Evaluation Board & KitADRV9361-Z7035 SDR 2x2 System-On-Module is a Software Defined Radio (SDR) that combines the Analog Devices AD9361 integrated RF Agile Transceiver™ with the Xilinx Z7035 Zynq®-7000 All Programmable SoC. ADRV9361-Z7035 offers wideband 2x2 receive and transmit paths in the 70 MHz to 6.0 GHz range, making it ideal for prototyping across a broad range of fixed and mobile SDR applications. ADRV9361-Z7035 combines the RF signal path with …
- VideoNov 15, 20181:46The PackRF kit is a pair of SDR's based on the Portable Radio Reference Design, built around the ADRV9361-Z7035 system on module. This is the latest in series of devices designed to accelerate development from initial evaluation to field deployment.
- VideoApr 11, 20162:08Learn more about the ADRV9361-Z7035 SDR SOM, and the AD-PZSDR2400TDD-EB RF personality card. This card includes a 500mW output, and a +10dB Bypassable LNA, and a Tx/Rx switch, to be used in many Time Division Duplex Applications.
- Evaluation Board & Kit… test equipment applications, and software defined radios. The AD-PZSDR2400TDD-EB is affectionately dubbed the first 'RF personality card'. It plugs into the ADRV1CRR-FMC carrier card. 35mm U.FL coaxial cables connect the card to the ADRV9361-Z7035 SDR SOM providing access to the transmit and receive inputs of the AD9361. Information on the card, how to use it, the design package that surrounds it, and the software which can make it work, can …
- Application NoteThis application note describes how to use the ADSW-OFDMS2M HDL reference modem with AD936x and ADRV900x transceivers for wireless communication and video transmission applications.
- Product HighlightSimplify Your System Design and Standardize Your Radio Platform
PDF