Search

筛查
筛查
网站部分
- 28
Analog.com上的搜索结果
相关性
排序
- Site_section:媒体中心展会新闻咨询资源库资源库
- Product_categories.lvl0:接口和隔离 > 数字隔离技术
- Evaluation Board & Kit… AD5413SDZ for the AD5413 single-channel, 14-bit voltage and 14-bit current output digital-to-analog converter (DAC). The EVAL-AD5413SDZ (see Figure 1) requires the EVAL-SDP-CS1Z system demonstration platform (SDP-S) board. The EVAL-AD5413SDZ interfaces to the USB port of the PC via the SDP-S board. The Analysis, Control, Evaluation (ACE) software allows simplified programming of the AD5413, and is available to use with the EVAL-AD5413SDZ. For full …
- User GuideEVAL-AD5413SDZ Evaluation Board User Guide
- User GuideThe EVAL-AD4130-8WARDZ evaluation kit features the AD4130-8 24-bit, ultra-low power, low noise analog-to-digital converter (ADC).
- Evaluation Design FileThis BOM contains information for the AD4134 24-Bit, 4-Channel, 1.5 MSPS Alias-Free Simultaneous Sampling ADC.
XLSX
18.79 K
- Evaluation Board & KitThis user guide describes the EVAL-AD5423SDZ evaluation board for the AD5423 single-channel, 16-bit voltage, 16-bit current output digital-to-analog converter (DAC). The EVAL-AD5423SDZ (see Figure 1) requires the EVAL-SDP-CS1Z system demonstration platform (SDP-S) board. The EVAL-AD5423SDZ interfaces to the USB port of the PC via the SDP-S board. The Analysis, Control, Evaluation (ACE) software allows simplified programming of the AD5423, and is available to …
- Evaluation Board & KitThe evaluation board for the AD5453 contains a SDP connection and software which allows the AD5453 to be controlled from an SDP board. The SDP controller board is a separate list item in the ordering guide below (EVAL-SDP-CS1Z). If you have not previously purchased an SDP controller board, please do so to ensure a full evaluation setup. This evaluation board can be used to evaluate the AD5450, AD5451 and AD5452.
- Evaluation Board & Kit… operation and a single-supply 2.3 V to 5.5 V operation, making the device suitable for battery-powered applications and many other applications. In addition, the AD5143 can be configured as a versatile I2C or SPI serial interface. The EVAL-AD5143DBZ can operate in single-supply or dual-supply mode and incorporates an internal power supply from the USB. Complete specifications for the AD5143 part can be found in the AD5143 data sheet.
- Evaluation Board & KitThe EVAL-AD4131-8WARDZ evaluation kit features the AD4131-8 16-bit, ultra-low power, low noise analog-to-digital converter (ADC). The EVAL-AD4131-8WARDZ board connects to the USB port of the PC by connecting to the EVAL-SDP-CK1Z motherboard. Regulate a 5 V USB supply through the PC to 3.3 V to supply the AD4131-8 and support all necessary components. The AD4131-8 ACE Plugin fully configures the AD4131 …
- Evaluation Board & KitThe EVAL-AD4134FMCZ evaluation kit features the AD4134 24-bit, 4-channel, simultaneous sampling, 1.5 MSPS precision alias free analog-to-digital converter (ADC). The EVAL-AD4134FMCZ draws power from the system demonstration platform (SDP) EVAL-SDP-CH1Z (SDP-H1) board, and the on-board dc-to-dc regulators regulate an external supply of 8 V to 14 V down to 5 V and 1.8 V to supply the AD4134 and peripheral components …