Search

筛查
筛查
网站部分
- 8
Analog.com上的搜索结果
相关性
排序
- Industry_solutions.lvl0:Consumer Technology Solutions
- Technology_solutions.lvl0:Precision Technology Solutions > Precision Low Power Solutions
- Circuits from the LabFlexible, Low Power, 4-Channel Thermocouple System with Arduino-Compatible Analog Interface
- Evaluation Board & KitThe ADSP-CM40x mixed-signal control processor family is based on the ARM®Cortex®-M4 core and is designed for motor control and industrial applications. The ADSP-CM40x Evaluation Hardware provides a low cost hardware solution for evaluating the Analog Devices ADSP-CM40x mixed-signal control processor family, and consists of the ADSP-CM403F and ADSP-CM408F EZ-Boards™, J-LINK LITE ARM debug probe from Segger and optional probing boards . The …
- Evaluation Board & KitThe ADuCM355 on-chip system provides the features needed to bias and to measure a range of different electrochemical sensors. The EVAL-ADuCM355QSPZ allows users to evaluate the performance of the ADuCM355 when implementing a range of different electrochemical techniques, including chronoamperometry, voltammetry, and electrochemical impedance spectroscopy (EIS). Complete specifications for the ADuCM355 are available in the ADuCM355 data sheet, which must be consulted in conjunction with the EVAL-ADuCM355QSPZ user guide when using the …
- Evaluation Board & KitThe SHARC® Audio Module is an expandable hardware/software platform that enables project prototyping, development and deployment of audio applications including effects processors, multi-channel audio systems, MIDI synthesizers, and many other DSP-based audio projects. The centerpiece of the SHARC Audio Module is the Analog Devices ADSP-SC589 SHARC processor, a remarkable engine for audio processing which incorporates dual SHARC+ DSP cores and an ARM core. Accompanying the SHARC is an expert selected …
- Evaluation Board & KitThis product is obsolete. The replacement evaluation system is the EV-21569-EZKIT. The ADZS-21569-EZKIT has been designed to allow for evaluation and rapid prototyping of the ADSP-2156x family (ADSP-21562 / 21563 / 21565 / 21566 / 21567 / 21569) of SHARC audio processors designed to provide immersive audio and sound experience in automotive and consumer/pro-audio applications that demand deterministic and low latency real-time audio processing performance. The ADSP-2156x family are single …
- Evaluation Board & KitThis user guide describes the design, setup, and operation of the EVAL-ADAU1452REVBZ evaluation board. This board evaluates and develops the software for the ADAU1452 and ADAU1462 SigmaDSP® processors. The ADAU1452 and the ADAU1462 are functionally identical, except that the ADAU1462 has more program and data memory. Selecting this component in the software instructs the compiler to limit the amount of allocated memory to match the ADAU1462. All other procedures and instructions in this …
- Application NoteYou've just spent $25 or more for a precision op amp or data converter, only to find that, when plugged into your board, the device doesn't meet spec. Perhaps the circuit suffers from drift, poor frequency response, oscillations - or simply doesn't achieve the accuracy you expect.
PDF
- <<
- <
- 1
- >
- >>