Search

筛查
筛查
网站部分
- 11
- 2
Analog.com上的搜索结果
相关性
排序
- Industry_solutions.lvl0:Consumer Technology Solutions
- Technology_solutions.lvl0:ADI Otosense™ 预测性维护解决方案
- Technical ArticlesOct 31, 2023This article illustrates how TLVR design choices affect performance parameters and discusses related trade-offs.
- VideoNov 18, 20204:00From simple isolated gate drivers to those that monitor status or integrate programmability along with protection, ADI iCoupler gate driver portfolio allows for tradeoffs depending on what your system needs.
- VideoFeb 22, 20217:32Design a 6.6 kW high frequency SiC power converter with confidence. Supported with test reports, combine ADI isolated gate drivers with Wolfspeed Silicon Carbide MOSFETS & Schottky Diodes for an efficient fast switching SiC solution.
- VideoNov 16, 20208:25Unipolar or bipolar? Learn tricks to convert a unipolar to a bipolar ADI iCoupler isolated gate driver and optimize the solution to your switch.
- VideoNov 16, 202014:46Faults happen. EV traction inverters use ADI iCoupler gate drivers to protect against short circuits. Learn how power modules employ short circuit protection as the first line of defense to improve reliability - detect & turn off in time!
- Video SeriesPlease watch our precision digital isolation video training series on isolated gate drivers.
- VideoJun 18, 202155:42Discover the benefits when things work when they're put together. See how Analog Devices isolated gate drivers combined with Wolfspeed wide bandgap power MOSFETs deliver high efficiency and high reliability Silicon Carbide solutions.
- VideoNov 16, 20208:36Why do you need an isolated gate driver? With Analog Devices, learn the basics to lower your switching losses through faster edge transitions possible with SiC. Understand peak drive current and thermal requirements for proper MOSFET operation.
- VideoOct 5, 20211:42Watch it in action - Analog Device's isolated ADuM4122 shows simple, effective, isolated, two-strength slew rate control for gate driving half bridges in power systems such as GaN and SiC.