Search

“dac” 的搜索结果
筛查
筛查
网站部分
- 12
Analog.com上的搜索结果
相关性
排序
- Industry_solutions.lvl0:Aerospace and Defense Systems
- Evaluation Board & KitThe AD5666 evaluation board (EVALAD5666SDZ) is designed to help customers quickly prototype new AD5666 circuits and reduce design time. The AD5666 operates from a single supply. The board populates the AD5666BRUZ-2, which has a 2.5 V, 5 ppm/°C reference, giving a full-scale output of 5 V. Additionally, the board populates 2.5 V and 5 V external references, giving a full-scale output of 2.5 V and 5 V, respectively …
- Evaluation Design File
PDF
443 kB
- User GuideThis user guide details the operation of the evaluation boards for the AD5040/AD5060, AD5061 and AD5062 14-/16-bit, voltage output nanoDACs.