Search

筛查
筛查
工具和模型
- 20
网站部分
- 168
- 3
Analog.com上的搜索结果
相关性
排序
- Industry_solutions.lvl0:智能楼宇解决方案
- Technology_solutions.lvl0:ADI Otosense™ 预测性维护解决方案
- Evaluation Board & KitThe EV-AD7768-1FMCZ evaluation kit features the AD7768-1 24-bit, 256 kSPS analog-to-digital converter (ADC). The EVAD7768-1FMCZ board connects to the USB port of the PC via the EVAL-SDP-CH1Z motherboard. By default, power is supplied from the EVAL-SDP-CH1Z supply, which is regulated to 5 V and 3.3 V to supply the AD7768-1 and support components. The EV-AD7768-1FMCZ software fully configures the AD7768 …
- Evaluation Board & KitThe EVAL-AD7768-4FMCZ evaluation kit features the AD7768-4 24-bit, 256 kSPS, analog-to-digital converter (ADC). A 7 V to 9 V external bench top supply is regulated to 5 V and 3.3 V to supply the AD7768-4 and support components. The EVAL-AD7768-4FMCZ board connects to the USB port of the PC via a connection to the EVAL-SDP-CH1Z motherboard. The AD7768-4 evaluation software fully configures …
- Evaluation Board & KitThe EVAL-AD7768FMCZ evaluation kit features the AD7768 24-bit, 256 kSPS, analog-to-digital converter (ADC). A 7 V to 9 V external bench top supply is regulated to 5 V and 3.3 V to supply the AD7768 and support components. The EVAL-AD7768FMCZ board connects to the USB port of the PC via a connection to the EVAL-SDP-CH1Z motherboard. The AD7768 evaluation software fully configures the AD7768 device register functionality …
- Product Alert… Analysis, Precision 24-Bit ADC with Power Scaling $7.32 28-Lead LFCSP (4mm x 5mm x 0.75mm w/ EP) AD8605 Now Precision, Low Noise, CMOS, RRIO Op Amp (single) $0.90 5-Lead SOT-23 ADA4807-1 Now Zero-drift, single-supply, rail-to-rail $1.28 6-Lead SC70 ADAQ4003 Now 18-Bit, 2 MSPS, μModule Data Acquisition Solution $23.49 49-Ball CSPBGA (7mm x 7mm) LTC2606 Now 16-Bit rail …
- Evaluation Board & Kit… the SDP-H1 board via a field-programmable gate array (FPGA) mezzanine card (FMC) low pin count (LPC) connector. On-board components include a high precision buffered band gap 5.0 V reference (ADR4550), a reference buffer (ADA4807-1), a common-mode buffer (ADA4807-1), a signal conditioning circuit with two op amps (ADA4807-1), and a power supply to derive the necessary voltage levels to supply all voltage needs. The EVAL-AD4000FMCZ, EVAL-AD4001FMCZ …
- Technical ArticlesApr 1, 2021By using an engineered power solution, designers can save on connector count and cable costs; this article will help guide designers in their simulation in LTspice.
- Analog DialogueThe voltage reference sets the limit to input analog signal that ADC can resolve. So the noise of a reference has a direct impact to the accuracy of the ADC.
- Product Selection Guide
PDF
- Technical ArticlesOct 1, 2016This article presents a simple way to build and optimize the performance of a low cost in-amp.
- Analog DialogueSeismic geophones are electromechanical conversion devices that convert ground vibration signals into electrical signals. This article describes a very low power data aquisition (DAQ) system.