Search

筛查
筛查
工具和模型
- 1
网站部分
- 12
Analog.com上的搜索结果
相关性
排序
- Site_section:媒体中心展会新闻咨询资源库资源库
- Product_categories.lvl0:放大器 > 差分放大器和 ADC 驱动器
- Industry_solutions.lvl0:数据中心解决方案
- User Guide
PDF
- Evaluation Board & KitThe EVAL-ADBMS6830BMSW is a full-featured evaluation board for the ADBMS6830B, a 16-channel battery stack monitor for broad market applications. This board allows multiple boards to be linked through a single twisted pair wire interface (isoSPI) to monitor a long series of cells in a stack. It provides access to full channel monitoring to all cells going to battery pack either in the supply line or in the V+ to V- line. The …
ZIP
101.63 K
- Evaluation Board & KitThe EVAL-ADBMS6822 evaluation board is a dual SPI to 2- wire isolated serial-port interface (isoSPI) adapter featuring the ADBMS6822. Multiple ADBMS68xx battery monitors can be linked through daisy-chain interconnections. The EVAL-ADBMS6822 evaluation board also features reversible isoSPI, which enables a redundant communication path to the peripheral units. The PCB, components, and DuraClik™ connectors are optimized for low electromagnetic interference (EMI) susceptibility and emissions. The EVAL-ADBMS6822 evaluation board can communicate …
- Evaluation SoftwareEvaluation software for EVAL-ADBMS6830BMSW 16-Channel Battery Stack Monitor Evaluation Board for Broad Market Applications
- Design & Integration File
ZIP
- User Guide
PDF
47.1 K
- ADBMS6830BRecommended for new designsProductMulticell Battery Stack Monitor16-Channel Multicell Battery Monitor