Search

“adc” 的搜索结果
筛查
筛查
网站部分
- 75
- 30
- 1
Analog.com上的搜索结果
相关性
排序
- Industry_solutions.lvl0:医疗健康解决方案 > 医学成像解决方案
- 视频Jun 25, 20219:32This video will take you through the design of 4 different analog front-end solutions that can be used to successfully drive the LTC2387-18 15MHz SAR ADC for Precision Wide Bandwidth Measurement Solutions.
- 评估板 & 工具ADCLK854数据手册包含有关该器件技术规格和操作的完整技术详细信息,在使用评估板时应加以参考。 ADCLK854是一款高性能时钟扇出缓冲器。评估板采用高质量的Rogers®电介质材料制造。传输线 …
- 评估板 & 工具The user guide describes how to set up and use the evaluation board for the ADCLK950. The ADCLK950 data sheet should be used in conjunction with the user guide. The data sheet contains full technical details about the specifications and operation of the device. The ADCLK950 is a very high performance clock fanout buffer. The evaluation board is fabricated using a high quality Rogers dielectric material. Transmission line paths are kept as close to 50 …
- 视频Apr 28, 2022本视频将为您介绍用于驱动LTC2387-18 15MHz SAR模数转换器(ADC)的4种不同模拟前端解决方案设计。这段视频将带您了解针对每一种方案所做的关键设计选择,此外还将重点介绍对于精密宽 …
- 视频Sep 17, 20241:29Introducing the AD4080, high speed, low noise, low distortion, 20-bit, 40MSPS Differential SAR ADC