Search

筛查
筛查
网站部分
- 14
Analog.com上的搜索结果
相关性
排序
- Resource_types.lvl0:教育
- Industry_solutions.lvl0:仪器仪表和测量解决方案
- 应用笔记The technique shown in this application note ensures the proper common-mode voltage level at the input to the differential drive amplifier by controlling the input common-mode level using two level shifting resistors.
- 应用笔记This application note describes an intermediate frequency (IF) sampling receiver intended for use in the wireless communication services (WCS) band from 2.3 GHz to 2.36 GHz and the unlicensed ISM band from 2.4 GHz to 2.48 GHz.
PDF
- 应用笔记The circuit takes an incoming RF waveform and outputs a dual 14-bit resolution digital data stream. It is optimized for high frequency IF sampling and provides exceptional spurious-free dynamic range (SFDR) performance of 79.61 dBc with a sampling rate of 122.88 MSPS at the high gain setting.
- 应用笔记As higher resolution data converters capable of direct IF-sampling come to market, system designers need help making performance/cost trade-off decisions on low jitter clock circuits.
PDF
808 kB
- 应用笔记简介 AD9081 和 AD9082 混合信号前端(MxFE®)器件是许多应用中使用的高性能、高集成度射频数模转换器(DAC)和射频模数转换器(ADC)。 二者都包含四个16位、12 GSPS最大采样率的DAC内核。AD9081包含四个12位 …
- 应用笔记The goal of this application note is to demonstrate the feasibility of implementing a multicarrier TD-SCDMA transceiver and describe what the major subsystem performances must be.
PDF
772 kB
- 应用笔记The AN-1040 application note discusses the measurement and control of radio frequency (RF) power. It is a critical consideration when designing a wireless transmitter.
- 应用笔记A direct conversion (also known as a homodyne or zero IF) architecture for a receiver is presented in this application note.