Search

筛查
筛查
工具和模型
- 129
- 73
- 3
网站部分
- 698
Analog.com上的搜索结果
相关性
排序
- Site_section:资源库资源库媒体中心新闻咨询展会
- Product_categories.lvl0:工业以太网
- Industry_solutions.lvl0:仪器仪表和测量解决方案
- Application NoteThis application note describes techniques for measuring the noise spectrum for video ADCs using the Blackfin® ADSPBF527.
- User Guide
PDF
3248 kB
- Evaluation Design File
- Application NoteThis application note explains how to implement a ground sensing circuit when using the codec in capless headphone mode.
- Technical ArticlesMar 20, 2025<!--Introduction--> Introduction Many factors come into play when balancing the pros and cons of a loudspeaker system that uses digital signal processing (DSP) vs. fully analog. This has made DSP use in loudspeaker system design a polarizing topic in recent years. In favor of the analog approach, traditional passive analog crossover networks in two-way systems are well understood, with no analog-to-digital conversion, minimal group delay, and near zero latency. Some manufacturers …
- Data SheetThe ADAU1761 is a low power, stereo audio codec with integrated digital audio processing that supports stereo 48 kHz record and playback at 14 mW from a 1.8 V analog supply.