主页
Search
left arrow 返回 主页
Clear Search Box Icon

筛查

筛查

filter-icon
产品分类
  • Optical Communications and Sensing 5
  • Sensors and MEMS 9
filter-icon
资源
  • Evaluation Board 9
filter-icon
行业解决方案
  • Aerospace and Defense Systems 3
  • Consumer Technology Solutions 2
  • Healthcare Solutions 2
  • Industrial Automation 2
  • Instrumentation and Measurement Solutions 2
filter-icon
工具和模型
filter-icon
技术解决方案
filter-icon
网站部分
  • 0
  • 0
  • 0
  • 0
  • 9
filter-icon
结果类型
filter-icon
群组、论坛和库
filter-icon
filter-icon
Analog Devices Inc. logo Analog.com
9
engineer-zone-play-icon EngineerZone中文技术论坛

Analog.com上的搜索结果

9
相关性
相关性
最旧
最新

排序

  • Site_section:媒体中心展会新闻咨询资源库资源库
  • Product_categories.lvl0:电源管理 > µModule稳压器
  • Industry_solutions.lvl0:コンスーマ用技術ソリューション
Clear All Filters Icon
External Link Icon arrow External Link Icon External Link Icon Tag pst-icon
  1. EVAL-ADPD4100-4101
    Evaluation Board & Kit
    The EVAL-ADPD4100Z-PPG evaluation board provides users with a simple means of evaluating the ADPD4100/ADPD4101 photometric front end. The EVAL-ADPD4100Z-PPG evaluation board implements a simple discrete optical design for vital signs monitoring applications, specifically wrist-based photoplethysmography (PPG). The EVAL-ADPD4100Z-PPG has three green light emitting diodes (LEDs), one infrared (IR), and one red LED, all separately driven. A single 7 mm2 photodiode (PD) is populated on the board. The …
    EVAL-ADPD4100-4101

    文件

  2. EVAL-ADPD188BIZ-S2
    Evaluation Board & Kit
    The EVAL-ADPD188BIZ-S2 evaluation board provides users with a simple means of evaluating the ADPD188BI optical module along with the EVAL-CHAMBER smoke chamber for smoke and aerosol detection applications. The evaluation system is composed of the EVAL-ADPD188BIZ-S2 evaluation board, the EVAL-ADPDUCZ microcontroller board, the optional EVAL-CHAMBER smoke chamber, and the Wavetool Evaluation Software graphical user interface (GUI). The software provides users with both low level and high level configurability …
    EVAL-ADPD188BIZ-S2

    文件

  3. EVAL-ADXL1003
    Evaluation Board & Kit
    The EVAL-ADXL100xZ is a simple evaluation board that allows users to quickly evaluate the performance of the ADXL1003 vibration sensor. The EVAL-ADXL100xZ is designed to mount on to a mechanical shaker and is constructed of an extra thick PCB, measuring 0.8" × 0.8". Screw holes are supplied for rigid mounting to the shaker block. This design allows users to evaluate the full performance range of the ADXL1003 vibration sensor without needing to …
    EVAL-ADXL1003

    文件

  4. ADIS16507-x/PCBZ
    Evaluation Board & Kit
    The ADIS16507-x/PCBZ breakout boards provide a convenient method for establishing a prototype connection between each ADIS16507 IMU model and an embedded processor platform. Each ADIS16507-x/PCBZ breakout board connects to J1 on the EVAL-ADIS2 evaluation system, as well.
    ADIS16507-x/PCBZ

    文件

  5. EVAL-ADPD144RI
    Evaluation Board & Kit
    The EVAL-ADPD144RIZ-EB evaluation board provides users with a simple means of evaluating the ADPD144RI, a complete photometric system designed to measure optical signals from ambient light and from synchronous reflected light emitting diode (LED) pulses. The evaluation system includes the Applications WaveTool graphical user interface (GUI) that provides users with low level and high level configurability, real-time frequency and time domain analysis, and user datagram protocol (UDP) transfer capability so the evaluation …
    EVAL-ADPD144RI

    文件

  6. EVAL-ADISIMU1-RPIZ
    Evaluation Board & Kit
    This adaptor board allows for easy plug and play connection of Analog Devices Inertial Measurement Unit (IMU) devices to the Raspberry Pi platform, providing application and software development. There are two ways in which to connect your IMU to this adaptor board. Direct board mounting using the screws and mounting locations provided. Mount the IMU to a separate ADIS16IMU1/PCBZ or ADIS16IMU4/PCBZ breakout board and use the flexible 16-position ribbon cable to the …
    EVAL-ADISIMU1-RPIZ

    文件

  7. EVAL-ADPD1081Z-PPG
    Evaluation Board & Kit
    The EVAL-ADPD1081Z-PPG evaluation board provides users with a simple means of evaluating the ADPD1080/ADPD1081 photometric front end with an optimized discrete optical design for vital signs monitoring applications. The evaluation system includes the Applications Wavetool graphical user interface (GUI) that provides users with low level and high level configurability, real-time frequency and time domain analysis, and user datagram protocol (UDP) transfer capability so the evaluation board can easily interface to the …
    EVAL-ADPD1081Z-PPG

    文件

  8. EVAL-ADA4571
    Evaluation Board & Kit
    The EV-ADA4571RSDZ evaluation board features the ADA4571 in an end of shaft magnet configuration. The evaluation kit is composed of an ADA4571 motherboard, a magnetic stimulus on a hand turnable mount, a USB interface, and an SDP-S controller board. The required LabVIEW 2015 graphical user interface (GUI) software for Windows® is available for download from the EV-ADA4571RSDZ product page. The EV-ADA4571RSDZ evaluation board features an on-board 5 V regulator …

    文件

  9. EVAL-ADPD2140Z
    Evaluation Board & Kit
    The EVAL-ADPD2140Z evaluation kit allows users to interface with the ADPD2140 infrared (IR) light angle sensor, collect data from the ADPD2140, and evaluate gesture recognition and triangulation capabilities. The evaluation kit requires the EVAL-ADPDM3Z evaluation board and the Applications Wavetool, a graphical user interface (GUI) that provides users with low level and high level config-urability, real-time data analysis, and user datagram protocol (UDP) transfer capability, which allows the EVAL-ADPDM3Z evaluation …
    EVAL-ADPD2140Z

    文件

  • <<
  • <
  • 1
  • >
  • >>

EngineerZone中文技术论坛上的搜索结果

Clear All Filters Icon
  • 关于我们
  • 职位信息
  • 新闻中心
  • 我们做些什么
  • 投资者关系
  • 销售和分销商
  • Analog.com 上的最新内容
  • 联系我们
  • 支持
  • 中文技术论坛
  • 资源库
  • Wiki
  • 模拟对话
  • 法律与风险
  • 可访问性
  • 隐私设置
  • 隐私与安全
  • Cookie 设置
  • Bilibili
  • Linkedin
  • Weixin Code