摘要
全球定位系统(GPS)接收机的RF输入为1575MHz。假设中频为85MHz,使用低端LO注入(fLO = 1490MHz),MAX2682具有+12.0dB的增益和9.2dB的噪声系数,输入三阶截取点(IIP3)为+1.8dBm,使用+3.0V供电,电源电流为14.7mA。
更多信息
MAX2682是为低电压、低电流工作设计的硅锗(SiGe)下变频器系列产品中的一员,用于移动通信设备非常理想。MAX2682可以使用400MHz到2500MHz的射频(RF)输入,将其下变频至10MHz至500MHz的中频(IF)。全球定位系统(GPS)接收机的RF输入信号频率为1575MHz。假设中频为85MHz,使用低端LO注入(fLO = 1490MHz),MAX2682具有+12.0dB的增益和9.2dB的噪声系数,三阶输入截取点(IIP3)为+1.8dBm,使用+3.0V供电,电源电流为14.7mA。元件取值和原理图请参见图1。关于MAX2682在900MHz、1950MHz和2450MHz的应用以及有关此器件更多的信息请参考MAX2680/MAX2681/MAX2682硅锗(SiGe)下变频器的数据资料。
图1. 用于GPS的MAX2682硅锗(SiGe)下变频混频器
Parameter | Measured Performance |
Conversion Gain | +12.0dB |
Noise Figure | 9.2dB |
Input Third-Order Intercept Point | +1.8dBm |
RF Input Return Loss | -35dB |
IF Output Return Loss | -23dB |
Supply Current | 14.7mA |