MAX2769 GPS Reference Design

2023-02-22

Figure 1

   

Figure 1. GPS reference design features the MAX2769

Figure 1. GPS reference design features the MAX2769

Important Design Features:

  • Dual-Input Uncommitted LNA for Separate Passive and Active Antenna Inputs
  • Integrated Active Antenna Sensor Which Can Autoswitch the Antenna Input
  • The I and Q Channel-Select Filters Can Be Selected as Either Third or Fifth Order
  • Provides 110dB Cascaded Gain and a 1.5dB Cascaded NF in LNA1 Mode
  • The IF Output Is Adjustable in 63 Steps Between 0MHz and 12.5MHz
  • Can Be Used in Preconfigured States that Do not Require Programming Through the 3-wire SPI Interface

Figure 2. Block diagram for the GPS reference design

Figure 2. Block diagram for the GPS reference design

Lab Measurements

Supply Current Summary

VCC = +3.0V, TA = +25°C

Parameter Test Conditions Measurement Unit
Operating Supply Current Using LNA1 in Default and Low-Current Modes 18 mA

Receive Summary

Operating conditions: VCC = 3V; TA = +25°C, Operating in default mode, PCB trace losses are included.

Parameter Test Condition Measurement Unit
LNA1 Power Gain Default and Low-Current Modes 18.6 dB
LNA1 Noise Figure Default and Low-Current Modes 1.05 dB
LNA1 Third-Order Input Intercept Point Default and Low-Current Modes; LNA Input to Output. P1 = P2 = -30dBm; f1 = 1575MHz, f2 = 1567MHz -1 dBm
LNA2 Power Gain Default Mode 12.9 dB
LNA2 Noise Figure Default Mode -2 dBm
LNA2 Third-Order Input Intercept Point Default Mode -2 dBm
Overall System NF Using LNA1; PGA Gain is Maximum (CONF3[27:22] is 111111) 1.6 dB
Overall System NF Using LNA2; PGA Gain is Maximum (CONF3[27:22] is 111111) 3.1 dB
IF Out Freq/Gain Range Thru System Using LNA1 1575.42MHz in, 4.092MHz out; Analog Output Mode 59 -117 dB
4MHz Offset Rejection 1579.42MHz in, third-order BPF; PGA Gain is Maximum (CONF3[27:22] is 111111) 32 dB
4MHz Offset Rejection 1579.42MHz in, fifth-order BPF; PGA Gain is Maximum (CONF3[27:22] is 111111) 51 dB
IF Passband 3dB Bandwidth IF Filter Center Bandwidth 2.6MHz; Set Bit 4:3 of CONF1 Register to 00 2.9 MHz
LNA1 Third-Order Input Intercept Point Default and Low-Current Modes; LNA Input to Output. P1 = P2 = -30dBm; f1 = 1575MHz, f2 = 1567MHz -1 dBm

Operating Characteristics

Figure 3. Input S11 of the MAX2769 LNA1. Measured by network analyzer at 1575.42MHz. The S11 is -10.4dB

Figure 3. Input S11 of the MAX2769 LNA1. Measured by network analyzer at 1575.42MHz. The S11 is -10.4dB

Detailed Description

This reference design is a low-cost, single-conversion, low-IF GPS receiver. The design offers more flexibility and performance than its predecessors for a wide range of GPS applications such as mobile handsets, PDA's, embedded PCs, and automotive applications.

关联至此文章

产品

最新视频 21

Subtitle
了解更多