MAX2550-MAX2553收发器Femtocell无线参考设计

2023-02-14

 

该设计中,MAX2550作为主要的射频(RF)收发器,配合必要的外部元件构成完整的射频前端。外部元件包括:功率放大器、双工器、TCXO和无源器件。Maxim随RD2550参考设计提供一套完整的文件包,其中包括符合3GPP TS25.104家庭基站标准的测试报告。除RD2550外,我们还提供RD2551、RD2552、RD2553参考设计,分别基于MAX2551、MAX2552和MAX2553收发器构建,覆盖其它频带和标准。总之,您可以从Maxim获得高集成的单芯片毫微微蜂窝收发器,覆盖WCDMA 1-6波段和8-10波段,以及cdma2000® 波段0、1和10。

DAB
RD2550参考设计性能测试结果
上行链路
说明 规格 Maxim射频器件性能
频率带宽 1920MHz - 1980MHz Band 1
Rx灵敏度 -107dBm Exceeds
ACS -101dBm Exceeds
阻塞(1900MHz - 2000MHz) -101dBm Exceeds
阻塞(1MHz - 12,750MHz,1900MHz - 2000MHz除外) -101dBm Exceeds
互调 -101dBm Exceeds
下行链路
说明 规格 测试性能
频率带宽 2110MHz - 2170MHz Band 1
最大输出功率 少于+24dBm 外部PA
ACLR -45dB/-50dB Exceeds
误差向量幅度 17.5%/12.5% Exceeds
 DAB
编号 数量 数值 说明 元件标号 型号 制造商
电容
1 14 1000pF 0402 Capacitor C1, C13, C15, C19, C28, C86, C87-90, C190, C196, C204, C216 GRM155R71H102K Murata
2 6 100nF 0402 Capacitor C10, C12, C22, C33, C54, C77 GRM155R61A104K Murata
3 1 47µF 1206 Capacitor C34 GRM32ER61C476K Murata
4 7 1.0µF 0402 Capacitor C16, C46, C85, C91, C92, C126, 205 GRM155R60J105K Murata
5 1 10µF 1206 Capacitor C32 GRM31CR60J106K Murata
6 4 2.2µF 0603 Capacitor C17, C38, C55, C79 GRM21BR60J225K Murata
7 6 10nF 0402 Capacitor C5, C26, C37, C57, C67, C123 GRM155R71E103K Murata
8 12 100pF 0402 Capacitor C2, C3, C4, C8, C18, C23, C24, C51, C83, C217, C193, C214 GRM1555C1H101J Murata
9 4 0.47µF 0402 Capacitor C27, C58, C213, C215 GRM155R71C474K Murata
10 4 82pF 0402 Capacitor C41, C50, C69, C81 GRM1555C1H820J Murata
11 1 2.7pF 0402 high Q Capacitor C25 Johanson
12 1 2.4pF 0402 high Q Capacitor C29 Johanson
13 1 1.0pF 0402 Capacitor C56 GRM1555C1H1R0B Murata
14 1 68pF 0402 Capacitor C94 GRM1555C1H680J Murata
15 2 3.3nF 0402 Capacitor C45, C197 GRM155R71E332K Murata
16 1 22pF 0402 Capacitor C35 GRM1555C1H220J Murata
17 2 68nF 0402 Capacitor C43, C198 GRM155R71E683K Murata
18 1 33pF 0402 Capacitor C65 GRM1555C1H330J Murata
19 1 1.3nH 0402 Capacitor C39 LQG15HN1N3S02 Murata
20 0 Open 0402 Capacitor C7, C9, C20, C21, C31, C40, C42, C49, C52, C53, C59, C47, C48, C60, C68, C70, C72, C80, C82 Open
21 1 5.1nH 0402 Inductor C36 LQG15HN5N1S02 Murata
22 1 9.1nH 0402 Inductor C14 LQG15HN9N1J02 Murata
23 1 4.3nH 0402 Inductor C11 LQG15HN4N3S02 Murata
24 2 4.7µF 0805 Capacitor C6, C30 GRM21BR60J475K Murata
25 4 2.2µF 0603 Capacitor C17, C38, C55, C79 GRM21BR60J225K Murata
26 1 200mA 0603 Ferrite Bead L2 BLM18HK471SN1 Murata
27 3 400mA 0603 Ferrite Bead L14, L22, L24 BLM18PG330SN1 Murata
电阻器
28 14 0 0402 Resistor R2, R8, R9, R33, R36, R37, R41-44, R47-49, R55
29 1 4.7K 0402 Resistor R10
30 1 430 0402 Resistor R18
31 1 10 0402 Resistor R22
32 2 220 0402 Resistor R23, R115
33 1 270 0402 Resistor R27
34 1 1K 0402 Resistor R45
35 1 50 0402 Resistor R28
36 0 Open 0402 Resistor R1, R3, R5-7, R11-17, R19-21, R24-26, R29-32, R34, R35, R38-40, R46, R50, R51, R52, R53, R54, R310, R311
37 1 100 0402 Resistor R4
电感器
38 3 5.6nH 0402 Inductor L9, L10, L23 LQG15HN5N6S02 Murata
39 1 1nH 0402 Inductor L25 LQG15HN1N0S02 Murata
40 1 4.3nH 0402 Inductor L13 LQG15HN4N3S02 Murata
41 5 0402 Resistor L3, L17-20
42 0 OPEN 0402 Inductor L1, L4, L5, L6-8, L11, L12, L15, L21, L16 OPEN
43 1 OPEN NPN Transistor Q301 2SC4617 ROHM
IC与连接器
44 1 Dual SAW EGSM/DCS RF SAW FL3 LX14 EPCOS
45 1 RX SAW 2140MHz FL5 B9451 EPCOS
46 1 TX SAW 1950MHz RF SAW FL8 B9414 EPCOS
47 1 Duplexer Band1 Fbar Duplexer FL4 ACMD7614 Avago
48 1 LOW POWER LINEAR AMPLIFIER U2 RMX2550M Richwave
49 1 Low Noise Low Dropout Linear U14 MAX8510EXK33 Maxim
50 0 OPEN QUAD LVDS U4 MAX9173EUE Maxim
51 1 5 Band UMTS Transmitter U1 MAX2550 Maxim
52 1 Low Noise Low Dropout Linear U3, U5 MAX8887EZK33 Maxim
53 1 100 Pin Connector J3 QSS-050-01-F-D-A-K SAMTEC
54 1 RF Switch, SP2T SW1 UPG2009 NEC
55 1 19.2MHz TCXO 19.2MHz Y1 M0101-T-002-3 Taitien
56 0 OPEN Single pull 3 throw switch SW2 XM0825SF-TL1301 Murata
57 3 Connector SMA Connector J1, J6, J7 142-0711-846 Johanson
58 1 Test point Red VCC J4 5000 Keystone
59 1 Test point Black GND J5 5001 Keystone

Figure 2A
Figure 2A

Figure 2B
Figure 2B

关联至此文章

最新视频 21

Subtitle
了解更多