该设计中,MAX2550作为主要的射频(RF)收发器,配合必要的外部元件构成完整的射频前端。外部元件包括:功率放大器、双工器、TCXO和无源器件。Maxim随RD2550参考设计提供一套完整的文件包,其中包括符合3GPP TS25.104家庭基站标准的测试报告。除RD2550外,我们还提供RD2551、RD2552、RD2553参考设计,分别基于MAX2551、MAX2552和MAX2553收发器构建,覆盖其它频带和标准。总之,您可以从Maxim获得高集成的单芯片毫微微蜂窝收发器,覆盖WCDMA 1-6波段和8-10波段,以及cdma2000® 波段0、1和10。
RD2550参考设计性能测试结果 | ||
上行链路 | ||
---|---|---|
说明 | 规格 | Maxim射频器件性能 |
频率带宽 | 1920MHz - 1980MHz | Band 1 |
Rx灵敏度 | -107dBm | Exceeds |
ACS | -101dBm | Exceeds |
阻塞(1900MHz - 2000MHz) | -101dBm | Exceeds |
阻塞(1MHz - 12,750MHz,1900MHz - 2000MHz除外) | -101dBm | Exceeds |
互调 | -101dBm | Exceeds |
下行链路 | ||
说明 | 规格 | 测试性能 |
频率带宽 | 2110MHz - 2170MHz | Band 1 |
最大输出功率 | 少于+24dBm | 外部PA |
ACLR | -45dB/-50dB | Exceeds |
误差向量幅度 | 17.5%/12.5% | Exceeds |
编号 | 数量 | 数值 | 说明 | 元件标号 | 型号 | 制造商 |
---|---|---|---|---|---|---|
电容 | ||||||
1 | 14 | 1000pF | 0402 Capacitor | C1, C13, C15, C19, C28, C86, C87-90, C190, C196, C204, C216 | GRM155R71H102K | Murata |
2 | 6 | 100nF | 0402 Capacitor | C10, C12, C22, C33, C54, C77 | GRM155R61A104K | Murata |
3 | 1 | 47µF | 1206 Capacitor | C34 | GRM32ER61C476K | Murata |
4 | 7 | 1.0µF | 0402 Capacitor | C16, C46, C85, C91, C92, C126, 205 | GRM155R60J105K | Murata |
5 | 1 | 10µF | 1206 Capacitor | C32 | GRM31CR60J106K | Murata |
6 | 4 | 2.2µF | 0603 Capacitor | C17, C38, C55, C79 | GRM21BR60J225K | Murata |
7 | 6 | 10nF | 0402 Capacitor | C5, C26, C37, C57, C67, C123 | GRM155R71E103K | Murata |
8 | 12 | 100pF | 0402 Capacitor | C2, C3, C4, C8, C18, C23, C24, C51, C83, C217, C193, C214 | GRM1555C1H101J | Murata |
9 | 4 | 0.47µF | 0402 Capacitor | C27, C58, C213, C215 | GRM155R71C474K | Murata |
10 | 4 | 82pF | 0402 Capacitor | C41, C50, C69, C81 | GRM1555C1H820J | Murata |
11 | 1 | 2.7pF | 0402 high Q Capacitor | C25 | Johanson | |
12 | 1 | 2.4pF | 0402 high Q Capacitor | C29 | Johanson | |
13 | 1 | 1.0pF | 0402 Capacitor | C56 | GRM1555C1H1R0B | Murata |
14 | 1 | 68pF | 0402 Capacitor | C94 | GRM1555C1H680J | Murata |
15 | 2 | 3.3nF | 0402 Capacitor | C45, C197 | GRM155R71E332K | Murata |
16 | 1 | 22pF | 0402 Capacitor | C35 | GRM1555C1H220J | Murata |
17 | 2 | 68nF | 0402 Capacitor | C43, C198 | GRM155R71E683K | Murata |
18 | 1 | 33pF | 0402 Capacitor | C65 | GRM1555C1H330J | Murata |
19 | 1 | 1.3nH | 0402 Capacitor | C39 | LQG15HN1N3S02 | Murata |
20 | 0 | Open | 0402 Capacitor | C7, C9, C20, C21, C31, C40, C42, C49, C52, C53, C59, C47, C48, C60, C68, C70, C72, C80, C82 | Open | |
21 | 1 | 5.1nH | 0402 Inductor | C36 | LQG15HN5N1S02 | Murata |
22 | 1 | 9.1nH | 0402 Inductor | C14 | LQG15HN9N1J02 | Murata |
23 | 1 | 4.3nH | 0402 Inductor | C11 | LQG15HN4N3S02 | Murata |
24 | 2 | 4.7µF | 0805 Capacitor | C6, C30 | GRM21BR60J475K | Murata |
25 | 4 | 2.2µF | 0603 Capacitor | C17, C38, C55, C79 | GRM21BR60J225K | Murata |
26 | 1 | 200mA | 0603 Ferrite Bead | L2 | BLM18HK471SN1 | Murata |
27 | 3 | 400mA | 0603 Ferrite Bead | L14, L22, L24 | BLM18PG330SN1 | Murata |
电阻器 | ||||||
28 | 14 | 0 | 0402 Resistor | R2, R8, R9, R33, R36, R37, R41-44, R47-49, R55 | ||
29 | 1 | 4.7K | 0402 Resistor | R10 | ||
30 | 1 | 430 | 0402 Resistor | R18 | ||
31 | 1 | 10 | 0402 Resistor | R22 | ||
32 | 2 | 220 | 0402 Resistor | R23, R115 | ||
33 | 1 | 270 | 0402 Resistor | R27 | ||
34 | 1 | 1K | 0402 Resistor | R45 | ||
35 | 1 | 50 | 0402 Resistor | R28 | ||
36 | 0 | Open | 0402 Resistor | R1, R3, R5-7, R11-17, R19-21, R24-26, R29-32, R34, R35, R38-40, R46, R50, R51, R52, R53, R54, R310, R311 | ||
37 | 1 | 100 | 0402 Resistor | R4 | ||
电感器 | ||||||
38 | 3 | 5.6nH | 0402 Inductor | L9, L10, L23 | LQG15HN5N6S02 | Murata |
39 | 1 | 1nH | 0402 Inductor | L25 | LQG15HN1N0S02 | Murata |
40 | 1 | 4.3nH | 0402 Inductor | L13 | LQG15HN4N3S02 | Murata |
41 | 5 | 0Ω | 0402 Resistor | L3, L17-20 | ||
42 | 0 | OPEN | 0402 Inductor | L1, L4, L5, L6-8, L11, L12, L15, L21, L16 | OPEN | |
43 | 1 | OPEN | NPN Transistor | Q301 | 2SC4617 | ROHM |
IC与连接器 | ||||||
44 | 1 | Dual SAW | EGSM/DCS RF SAW | FL3 | LX14 | EPCOS |
45 | 1 | RX SAW | 2140MHz | FL5 | B9451 | EPCOS |
46 | 1 | TX SAW | 1950MHz RF SAW | FL8 | B9414 | EPCOS |
47 | 1 | Duplexer | Band1 Fbar Duplexer | FL4 | ACMD7614 | Avago |
48 | 1 | LOW POWER LINEAR AMPLIFIER | U2 | RMX2550M | Richwave | |
49 | 1 | Low Noise Low Dropout Linear | U14 | MAX8510EXK33 | Maxim | |
50 | 0 | OPEN | QUAD LVDS | U4 | MAX9173EUE | Maxim |
51 | 1 | 5 Band UMTS Transmitter | U1 | MAX2550 | Maxim | |
52 | 1 | Low Noise Low Dropout Linear | U3, U5 | MAX8887EZK33 | Maxim | |
53 | 1 | 100 Pin Connector | J3 | QSS-050-01-F-D-A-K | SAMTEC | |
54 | 1 | RF Switch, SP2T | SW1 | UPG2009 | NEC | |
55 | 1 | 19.2MHz | TCXO 19.2MHz | Y1 | M0101-T-002-3 | Taitien |
56 | 0 | OPEN | Single pull 3 throw switch | SW2 | XM0825SF-TL1301 | Murata |
57 | 3 | Connector | SMA Connector | J1, J6, J7 | 142-0711-846 | Johanson |
58 | 1 | Test point Red | VCC | J4 | 5000 | Keystone |
59 | 1 | Test point Black | GND | J5 | 5001 | Keystone |




{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}