概览
设计资源
描述
Introduction
Industry 4.01 marks the fourth industrial revolution, characterized by distributed, intelligent control systems. Breaking from a past with large, centralized programmable-logic controllers, Industry 4.0 allows for highly configurable, highly modular factories, which accept an ever increasing number of sensor inputs while operating at a higher output than ever before. The ultra-small PLC, or Micro PLC, lies at the heart of the Industry 4.0 factory, providing high performance with ultra-low power consumption, in an ultra-small package. The MAXREFDES64# is Analog Device’s Micro PLC, octal-channel, digital input card.
The MAXREFDES64# reference design features 8-channel digital inputs with isolated power and data. The design integrates a 600VRMS data isolator (MAX14850); a STM32F1 microcontroller; a FTDI USB-UART bridge; a high-efficiency DC-DC converter (MAX17515); and isolated/regulated +24V and +5V power rails (MAX17498C). The entire system typically operates at less than 140mW and fits into a space roughly the size of a credit card.
优势和特点
- Isolated power and data
- Micro PLC form factor
- Device drivers
- Example C source code
详情
文件和资源
-
MAXREFDES64 Design Files2021/2/17ZIP4 M
支持与培训
搜索我们的知识库,获取技术问题答案。我们专门的应用工程师团队也会随时为您解答技术问题。