The MAXREFDES37 IO-Link servo driver provides 5V power, four PWM outputs and four digital inputs for control of up to four 5V servo motors. IO-Link offers the ability to replace pneumatic actuators, and their compressed air lines, in industrial applications. With added level translation, the digital inputs allow for interfacing to binary position or status sensors. This design unveils a completely new application to the industrial segment with potential to disrupt the traditional pneumatic methods used today.
Onboard, standard 3-pin headers allow quick connection to off-the-shelf 5V servo motors. The MAXREFDES37 comes with a HiTec HS-53 servo motor. Push-in terminal blocks allow simple connection to 5V digital inputs, power, ground, and also access to all four PWM channels. The onboard rugged male M12-4 connector allows for a standard connection to any compliant IO-Link master. The MAXREFDES37 utilizes Technologie Management Gruppe Technologie und Engineering’s (TMG TE) IO-Link device stack. Maxim Integrated recommends using the MAXREFDES79 IO-Link master with simple-to-use graphical user interface (GUI) program for easy verification using a Windows® PC.
优势和特点
Four 5V PWM outputs
Four 5V digital inputs
5V/3.4A servo supply
IO-Link version 1.1 compliant
IEC 61131-9
TMG TE device stack
Transient voltage suppressor (TVS) diodes that meet
Traditional pneumatic actuators have known disadvantages. Air producing equipment adds cost. Furthermore, high pressure air condenses easily, can leak and also can be very noisy. Everyone is familiar with the roar of an air compressor while putting air into a car or bike tire.
IO-Link is the first open, field bus agnostic, low-cost, point-to-point serial communication protocol, used for communicating with sensors and actuators, that has been adopted as an international standard (IEC 61131-9).1 IO-Link can directly function from the PLC or can be converted from all standard field busses to IO-Link through a gateway, quickly making it the de facto standard for universally communicating with smart sensors and actuators.
Maxim Integrated and TMG TE collaborated in designing the MAXREFDES37 version 1.1-compliant IO-Link servo driver actuator reference design. The MAXREFDES37 design consists of a Maxim Integrated IO-Link device transceiver (MAX14821), an efficient industrial step-down converter (MAX17504), and a low-power Renesas 16-bit microcontroller (RL78) utilizing TMG TE’s IO-Link device stack. Figure 1 shows the system block diagram.
Figure 1. The MAXREFDES37 reference design block diagram
The MAXREFDES37 IO-Link master consists of 4 main blocks: IO-Link device transceiver, step-down converter, microcontroller, and one of four possible servo motors as shown in Figure 1.
The MAX14821 IO-Link device transceiver is IO-Link version 1.1/1.0 physical layer compliant with configurable outputs (push-pull, pnp or npn), reverse-polarity/short-circuit protection, extensive fault monitoring all in a tiny 2.5mm x 2.5mm WLP package.
The MAX17504 is a high-voltage, synchronous step-down converter that efficiently converts 24V to 5V in a small 5mm x 5mm, 20-pin TQFN package. The circuit defaults to PFM operation to achieve the highest efficiency during light and heavy loads. It also implements a soft-start to limit inrush current at initial power-up and an active-low RESET output that keeps the microcontroller in reset until the output voltage is stable.
An ultra-low-power RL78/G13 microcontroller with current consumption down to 66µA/MHz provides system control. It features 512kB of flash ROM, 8kB of data flash, 32kB of on-chip RAM, and uses a 5V supply in a HWQFN 7mm x 7mm package.
Transient voltage suppressor (TVS) diodes are not all equal. The SDC36 TVS diodes have a clamping voltage less than 55V and meet both IEC 61000-4-2 (ESD) and IEC 61000-4-4 (EFT). There are many smaller TVS diodes on the market that cannot meet these specifications.
The MAXREFDES37 ships with a HiTec HS-53 servo motor and easily plugs into the onboard standard 3-pin headers as shown in Figure 2
Figure 2. HiTec HS-53 servo motor connected to the standard 3-pin header on the MAXREFDES37 reference design
TEConcept CT Windows-compatible GUI software features IODD file import capability, connects to a PC via USB, and is available to download from the Design Resources tab of the MAXREFDES79 webpage. The TEConcept CT software is shown in Figure 3 and a complete step-by-step Quick Start guide is also downloadable from the Design Resources tab of MAXREFDES79.
Figure 3. MAXREFDES37 TEConcept CT tool.
Detailed Description of Firmware
The MAXREFDES37 ships pre-programmed as a working IO-Link servo driver ready to connect to an IO-Link master. The firmware targets a Renesas RL78 microcontroller and follows the simple flowchart shown in Figure 4. The firmware is written in C using the IAR embedded workbench from IAR Systems and utilizes TMG TE’s IO-Link device stack.
Figure 4. The MAXREFDES37# firmware flowchart
After hot plug-in, the MAXREFDES37 waits for a wake-up signal from the IO-Link master. After receiving the wake-up signal, the MAXREFDES37 synchronizes to the IO-Link master’s 230.4kbps baud rate (COM3). Communication parameters are exchanged. The MAXREFDES37 then starts a cyclic data exchange every 2ms by sending the sensor process data to the IO-Link master. If the sensor is removed, the IO-Link master will detect a missing sensor.
Detailed Description of Use Cases
There are two different use cases that you should consider before purchasing MAXREFDES37. Use case 1 is simply using the MAXREFDES37, which is preprogrammed to connect with a user-supplied IO-Link master and IO-Link cable as shown in Figure 5. Use case 2 is where the entire firmware development system is needed as shown in Figure 6.
Figure 5. Use case 1 is the MAXREFDES37# quick start system
Table 1. Recommended Components Needed for Use Case 1
Use Case 1 (MAXREFDES37 Quick Start System)
Company
Description
Orderable Part Number
Maxim Integrated
IO-Link Servo Driver
(ships programmed)
Includes: HiTec HS-53 Servo Motor
MAXREFDES73
Maxim Integrated
USB IO-Link Master
(ships with 2 IO-Link Cables)
MAXREFDES79
Figure 6. Use case 2 is the MAXREFDES37 firmware development system.
Table 2. Recommended Components Needed for Use Case 2
Use Case 2 (RL78/G13 Development System--Renesas Starter Kit for RL78/G13)
Company
Description
Orderable Part Number
Renesas Electronics
Renesas Starter Kit for RL78/G13
Includes IAR Embedded Workbench for Renesas RL78 & E1 Programmer/Debugger
YT0KR50100LS000BE
Maxim Integrated
IO-Link Servo Driver
(ships programmed)
Includes HiTec HS-53 Servo Motor
MAXREFDES37
Maxim Integrated
USB IO-Link Master
(ships with 2 IO-Link Cables)
MAXREFDES79
Maxim Integrated
E1 to MAXREFDES37 Adaptor Board
MAXREFDES23DB#
Contact Renesas Electronics for more information or questions regarding the RL78/G13.
Quick Start
Required Equipment:
Purchased from Maxim Integrated:
MAXREFDES37 (box contents)
MAXREFDES37 board (see Note 1)
HiTec HS-53
User-Supplied
Windows 7 or Windows 8 PC with a USB port
MAXREFDES79# USB IO-Link Master (see Note 1)
Download, read, and carefully follow each step in the appropriate MAXREFDES37 Quick Start Guide.
Lab Measurements
Equipment used: Exactly the same equipment that was used in the MAXREFDES37 Quick Start.
Figure 7 shows a screenshot of the MAXREFDES37’s PWM signal driving the HiTec HS-53 servo motor to 0 degrees. Figure 8 a screenshot of the MAXREFDES37’s PWM signal driving the HiTec HS-53 servo motor to 90 degrees. Figure 9 shows a screenshot of the 20ms period of the MAXREFDES37’s PWM signal. Figure 10 shows a graph of the MAXREFDES37’s 24V line current versus different dynamic servo drive modes and numbers of servo motors.
Figure 7. Screenshot of MAXREFDES37 PWM signal driving a HiTec HS-53 servo motor to 0 degrees (1ms PWM high time) using process data out servo 1 value of -100 and servo 1 travel parameter of 1000.
Figure 8. Screenshot of MAXREFDES37 PWM signal driving a HiTec HS-53 servo motor to 90 degrees (2ms PWM high time) using process data out servo 1 value of 100 and servo 1 travel parameter of 1000
Figure 9. Screenshot of 20ms period of the MAXREFDES37 PWM signal
Figure 10. MAXREFDES37# 24V line current vs. various condition and amount of servo motors at room temperature (Table 3).
Table 3. Measurement Conditions for Figure 10
Number
24V Peak Current (mA)
Condition | Global: MAX17504=PFM Mode
1
4
invert 0, trim 0, travel 1000, mode = normal, no servos connected, IO-Link connected
2
12
invert 0, trim 0, travel 1000, mode = normal = servo not moving, only 1 HS-53 connected to H1
3
24.7
invert 0, trim 0, travel 1000, mode = (1) triangle slow, only 1 HS-53 connected to H1
4
26.5
invert 0, trim 0, travel 1000, mode = (2) triangle fast, only 1 HS-53 connected to H1
5
32
invert 0, trim 0, travel 1000, mode = (3) rectangle, only 1 HS-53 connected to H1
6
32
invert 0, trim 0, travel 1000, mode = (4) sawtooth rising, only 1 HS-53 connected to H1
7
32
invert 0, trim 0, travel 1000, mode = (5) sawtooth falling, only 1 HS-53 connected to H1
8
15
invert 0, trim 0, travel 1000, mode = (0) normal (not moving), 1 HS-53 connected to H1, 1 HS-53 connected to H2
9
46
invert 0, trim 0, travel 1000, mode = (1) triangle slow, 1 HS-53 connected to H1, 1 HS-53 connected to H2 (both servos running same mode)
10
56
invert 0, trim 0, travel 1000, mode = (2) triangle fast, 1 HS-53 connected to H1, 1 HS-53 connected to H2 (both servos running same mode)
11
70
9
46
invert 0, trim 0, travel 1000, mode = (1) triangle slow, 1 HS-53 connected to H1, 1 HS-53 connected to H2 (both servos running same mode)
10
56
invert 0, trim 0, travel 1000, mode = (2) triangle fast, 1 HS-53 connected to H1, 1 HS-53 connected to H2 (both servos running same mode)
12
68
invert 0, trim 0, travel 1000, mode = (5) sawtooth falling, 1 HS-53 connected to H1, 1 HS-53 connected to H2 (both servos running same mode)
References
IO-Link System Description 2013 by IO-Link Company Community. Page 3, Preface.
IO-Link is a registered trademark of ifm electronic GmbH.
Windows is a registered trademark and registered service mark of Microsoft Corp.
Renesas is a registered trademark and registered service mark of Renesas Electronics Corporation.