概览
设计资源
描述
The MAXREFDES1284 Himalaya Power Evaluation Platform provides a proven design to evaluate 12 different high-efficiency, synchronous, step-down DC-DC converters. The reference design is preset for a 5V output for each converter. The platform also shows a typical solution size when using these DC-DC converter parts and compares an integrated circuit (IC) solution vs a module solution for each load current range. For more details on each part’s benefits and features, refer to their separate data sheet. To evaluate all the features offered by the parts, refer to their dedicated evaluation kit (EV kit).优势和特点
- Operates from a single 8V to 60V Input Supply
- 12 Programmed 5V Output Voltages
- Output Currents up to 100mA, 300mA, 2A, 3A, 3.5A, 4A
- Enable Jumpers
- RESET Outputs
- Proven PCB Layout
- Fully Assembled and Tested
重要通知及免责声明
请阅读关于ADI设计信息和资源的参考设计免责声明。
文件和资源
-
MAXREFDES1284 Design Files2021/11/21ZIP216 K
-
MAXREFDES1284: Himalaya Power Evaluation Platform2021/11/21PDF386 K
支持与培训
搜索我们的知识库,获取技术问题答案。我们专门的应用工程师团队也会随时为您解答技术问题。