概览
设计资源
描述
The requirements for higher quality and performance in digital SLR cameras, DSC, and other 2S Li+ battery electronic equipment is increasing. The most important among these is battery life. The USB Type-C meets the USB 3.0 high-speed data transmission requirements. It also supports up to 20V/5A charging power. It is the best way to solve the problem of fast charging multiple batteries. Analog Devices' highly integrated charger, MAX14748, is the optimal solution for both the high voltage and USB-C detector challenges. The estimation of battery power is also most relevant to the user experience. Analog Devices has specialized fuel gauge chips based on the ModelGauge™ m5 algorithm, with the lowest power consumption and estimation accuracy in the industry.
优势和特点
- Proven PCB Layout
- Full Assembled and Tested
- Monitors from 2S Cell Packs
- Windows 10 Compatible Software
- I2C serial interface Applications
- Tablets, Two-in-One Laptops
- Digital Imaging (DSC, DVC)
- USB Type-C Two-Cell Pack Equipment
文件和资源
-
MAXREFDES1260 Design Files2021/3/16ZIP1 M
-
MAXREFDES1260: Li Battery Charger and Monitor System with 3A USB-C Input2021/11/21PDF1 M
支持与培训
搜索我们的知识库,获取技术问题答案。我们专门的应用工程师团队也会随时为您解答技术问题。