AD8235: World's Smallest Micropower Instrumentation Amplifier
2011-01-20
The AD8235 is the industry's smallest, lowest power instrumentation amplifier. It has rail to rail outputs and can operate on voltages as low as 1.8V. The 40uA supply current, with 50nA shutdown current makes it an excellent choice in battery powered applications.
Visit the AD8235 Product PageAD8235: World's Smallest Micropower Instrumentation Amplifier
2011-01-20
The AD8235 is the industry's smallest, lowest power instrumentation amplifier. It has rail to rail outputs and can operate on voltages as low as 1.8V. The 40uA supply current, with 50nA shutdown current makes it an excellent choice in battery powered applications.
Visit the AD8235 Product Page