AD8460: 110 V High Voltage, 1 A High Current, Arbitrary Waveform Generator with Integrated 14-Bit High Speed DAC
A cutting-edge high voltage driver that elevates performance in the Automated Test Equipment market.
Video Player is loading.
Current Time 0:00
Duration 2:54
Loaded: 0.00%
Stream Type LIVE
Remaining Time 2:54
 
1x
  • Chapters
  • descriptions off, selected
  • en (Main), selected

AD8460: 110 V High Voltage, 1 A High Current, Arbitrary Waveform Generator with Integrated 14-Bit High Speed DAC

2024-03-13

The AD8460 is a “bits in, power out” high voltage, high-power, highspeed driver optimized for large output current (up to ±1 A) and high slew rate (up to ±1800 V/μs) at high voltage (up to ±40 V) into capacitive loads. Combining a 14-bit high-speed DAC, a high voltage, high output current (HV-HI) analog driver, and fault monitoring and protection circuits, the AD8460 is ideally suited for high power applications such as arbitrary waveform generation (AWG), programmable power supplies, and high voltage automated test equipment (ATE).

AD8460: 110 V High Voltage, 1 A High Current, Arbitrary Waveform Generator with Integrated 14-Bit High Speed DAC
A cutting-edge high voltage driver that elevates performance in the Automated Test Equipment market.
Video Player is loading.
Current Time 0:00
Duration 2:54
Loaded: 0.00%
Stream Type LIVE
Remaining Time 2:54
 
1x
  • Chapters
  • descriptions off, selected
  • en (Main), selected

AD8460: 110 V High Voltage, 1 A High Current, Arbitrary Waveform Generator with Integrated 14-Bit High Speed DAC

2024-03-13
The AD8460 is a “bits in, power out” high voltage, high-power, highspeed driver optimized for large output current (up to ±1 A) and high slew rate (up to ±1800 V/μs) at high voltage (up to ±40 V) into capacitive loads. Combining a 14-bit high-speed DAC, a high voltage, high output current (HV-HI) analog driver, and fault monitoring and protection circuits, the AD8460 is ideally suited for high power applications such as arbitrary waveform generation (AWG), programmable power supplies, and high voltage automated test equipment (ATE).