Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • subtitles off, selected

    USB-C电池管理快速充电,具备洞察力和保护功能

    2023-02-09

    本演示展示了如何利用ADI解决方案轻松实现USBC-PD系统的每个模块。REFDES是一款完整的USBC PD解决方案,可通过USBC PD对2个电池单元系统充电。MAX77598是一款PD控制器,负责处理PD协议的所有通信。客户无需写入任何软件或需要微=>(micro =>),因为芯片会自行完成所有工作。它还可以处理先进的USB-c充电技术PPS。MAX77960是一款针对USBC PD量身定制的降压-升压充电器,可对2节或3节电池充电,非常高效且尺寸小巧。最后但同样重要的是,MAX17320是一款适用于多达4节电池的电量计,包括电池保护器和平衡功能。它采用ADI的特别算法M5,无需电池特性表征也可进行精确的充电测量。与竞争产品相比,ADI产品的静态电流低几倍,作为能够检测电池内部短路的解决方案,有助于避免火灾。

    Video Player is loading.
    Current Time 0:00
    Duration 0:00
    Loaded: 0%
    Stream Type LIVE
    Remaining Time 0:00
     
    1x
    • Chapters
    • descriptions off, selected
    • subtitles off, selected

      USB-C电池管理快速充电,具备洞察力和保护功能

      2023-02-09
      本演示展示了如何利用ADI解决方案轻松实现USBC-PD系统的每个模块。REFDES是一款完整的USBC PD解决方案,可通过USBC PD对2个电池单元系统充电。MAX77598是一款PD控制器,负责处理PD协议的所有通信。客户无需写入任何软件或需要微=>(micro =>),因为芯片会自行完成所有工作。它还可以处理先进的USB-c充电技术PPS。MAX77960是一款针对USBC PD量身定制的降压-升压充电器,可对2节或3节电池充电,非常高效且尺寸小巧。最后但同样重要的是,MAX17320是一款适用于多达4节电池的电量计,包括电池保护器和平衡功能。它采用ADI的特别算法M5,无需电池特性表征也可进行精确的充电测量。与竞争产品相比,ADI产品的静态电流低几倍,作为能够检测电池内部短路的解决方案,有助于避免火灾。