Instrumentation Grade mmWave Signal Chain
Reference Design with instrument grade performance ideal for wireless test systems covering RF carriers up to 55GHz using a single LO Generator.
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
    Instrumentation Grade mmWave Signal Chain

    2022-09-02

    Learn more about ADI's high performance millimeter wave signal chain up to 55GHz wireless communications test solutions. The system demonstrates instrument grade error vector magnitude (EVM) performance (<-40dB) covering the latest 5G and Wi-Fi frequency bands. The demo features ADI's latest RF sampling MxFE® converters and widest bandwidth RF front end components, including mixers, amplifiers and switches. The signal chain also highlights clocking and power management devices for rapid evaluation and deployment.

    Instrumentation Grade mmWave Signal Chain
    Reference Design with instrument grade performance ideal for wireless test systems covering RF carriers up to 55GHz using a single LO Generator.
    Video Player is loading.
    Current Time 0:00
    Duration 2:02
    Loaded: 0%
    Stream Type LIVE
    Remaining Time 2:02
     
    1x
    • Chapters
    • descriptions off, selected
    • subtitles off, selected
    • en (Main), selected

    Instrumentation Grade mmWave Signal Chain

    2022-09-02
    Learn more about ADI's high performance millimeter wave signal chain up to 55GHz wireless communications test solutions. The system demonstrates instrument grade error vector magnitude (EVM) performance (<-40dB) covering the latest 5G and Wi-Fi frequency bands. The demo features ADI's latest RF sampling MxFE® converters and widest bandwidth RF front end components, including mixers, amplifiers and switches. The signal chain also highlights clocking and power management devices for rapid evaluation and deployment.