LTM4693 - Ultrathin Low Vin 2A Buck-Boost μModule Regulator | Analog Devices
The LTM4693 has a 3.5mm × 4mm × 1.25mm LGA package that allows customers to minimize the solution size where space is critical for space constrained applications or back side of PCB.
Video Player is loading.
Current Time 0:00
Duration 1:00
Loaded: 0%
Stream Type LIVE
Remaining Time 1:00
 
1x
  • Chapters
  • descriptions off, selected
  • subtitles off, selected
  • en (Main), selected

LTM4693 - Ultrathin Low Vin 2A Buck-Boost μModule Regulator | Analog Devices

2021-12-01

The LTM4693 is low Vin buck-boost μModule Regulator designed to deliver power in small space and with higher efficiency for QSFP-DD optical module applications where required height is less than 1.5mm. The LTM4693 also targets battery application, providing a regulated 3.3V output from a Lithium-Ion (Li-Ion) battery’s range of 2.5V to 4.2V.

LTM4693 - Ultrathin Low Vin 2A Buck-Boost μModule Regulator | Analog Devices
The LTM4693 has a 3.5mm × 4mm × 1.25mm LGA package that allows customers to minimize the solution size where space is critical for space constrained applications or back side of PCB.
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
    LTM4693 - Ultrathin Low Vin 2A Buck-Boost μModule Regulator | Analog Devices

    2021-12-01
    The LTM4693 is low Vin buck-boost μModule Regulator designed to deliver power in small space and with higher efficiency for QSFP-DD optical module applications where required height is less than 1.5mm. The LTM4693 also targets battery application, providing a regulated 3.3V output from a Lithium-Ion (Li-Ion) battery’s range of 2.5V to 4.2V.