Complete 24GHz to 44GHz Radio using SiGe and 28nm CMOS
2017-10-10
Shown is a complete wideband solution covering all radio designs from 26 GHz to 44 GHz. The full signal chain uses highly integrated, wideband, and high-performance parts that reduce component count, simplify design architecture, and decreases time
Learn about different types of mixers and their pros/consComplete 24GHz to 44GHz Radio using SiGe and 28nm CMOS
2017-10-10
Shown is a complete wideband solution covering all radio designs from 26 GHz to 44 GHz. The full signal chain uses highly integrated, wideband, and high-performance parts that reduce component count, simplify design architecture, and decreases time
Learn about different types of mixers and their pros/cons