MAX7318 I/O Port Expander EV Kit SW

The MAX7318 2-wire-interfaced expander provides 16- bit parallel input/output (I/O) port expansion for SMBus™and I2C applications.This Software can be used for complete evaluation of the MAX7318 IC using MAX7318EVKIT.

SOFTWARE VERSION:
1.0.0
OPERATING SYSTEMS SUPPORTED:
Windows Vista,Windows XP,Windows 2000

REQUIRED HARDWARE:

MAX7318EVKIT

Setup MAX7318 V1.0.0 EVKit SW.ZIP

RELATED PRODUCTS:

NOTES:
Download and unzip file. Run install.exe to install program.