MAX6971 LED Driver EV Kit Software

The MAX6971 serial-interfaced LED driver provides 16 open-drain, constant-current-sinking LED driver outputs rated at 36V. This Software can be used for complete evaluation of the MAX6971 IC using MAX6971EVKIT.

SOFTWARE VERSION:
1.0.0
OPERATING SYSTEMS SUPPORTED:
Windows 2000,Windows XP,Windows VISTA

REQUIRED HARDWARE:

MAX6971EVKIT

Setup MAX6971 V1.0.0 EVKit SW.ZIP

RELATED PRODUCTS:

NOTES:
Download and unzip file. Run install.exe to install program.