MAX6964 LED Driver EV Kit Software

The MAX6964 I2C-compatible serial interfaced peripheral provides microprocessors with 17 output ports. Each output is an open-drain current-sinking output rated at 50mA and 7V. The outputs are capable of driving LEDs, or providing logic outputs with external resistive pullup up to 7V. This Software can be used for comprehensive evaluation of the MAX6964 IC using a MAX6964 evaluation system (MAX6964EVCMAXQUSB) consists of a MAX6964 EV kit and a companion Maxim CMAXQUSB interface board.

SOFTWARE VERSION:
1.0.0
OPERATING SYSTEMS SUPPORTED:
Windows 98,Windows 2000/,Windows XP

REQUIRED HARDWARE:

MAX6964EVCMAXQUSB(MAX6964EVKIT CMAXQUSB)

Setup MAX6964V1.0.0 EV Kit SW.zip
NOTES:
Download and unzip file. Run install.exe to install program.