MAX6642 Temp Sensor EV Kit Software

The MAX6642 monitors its own die temperature and the junction temperature of an external diode-connected transistor. This Software can be used for comprehensive evaluation of MAX6642 IC using a MAX6642 evaluation system consists of a Maxim command module (CMOD232) and a MAX6642 EV kit.

SOFTWARE VERSION:
1.0.0
OPERATING SYSTEMS SUPPORTED:
Windows 95,Windows 98,Windows 2000,Windows XP

REQUIRED HARDWARE:

MAX6642EVCMOD2 (MAX6642EVKIT,CMOD232)

Setup MAX6642V1.0.0 EV Kit SW.ZIP

RELATED PRODUCTS:

NOTES:
Download and unzip file. Run install.exe to install program.